| Quantity | Unit price |
|---|---|
| 1 - 4 | $46.9733 |
| 5 - 24 | $44.6247 |
| 25 + | $42.3934 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Mounting Hole Distance | 400.0 mm |
| Mounting Hole Distance | 15.748 in |
| Thread Length | 0.984 in |
| Thread Length | 25.0 mm |
| Tube Diameter | 0.787 in |
| Tube Diameter | 20.0 mm |
| Finish | Chrome Plated |
| Mount Type | Threaded Female |
| Commodity Code | 8302420090 |
| Handle Material | Steel |
| Handle Style | U Handle |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue