Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
112 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
$0.5216 - $0.5779 Request the lead time here
Nylon 6/6
11.0 mm
$11.6672 - $12.2811 Request the lead time here
PEEK
20.0 mm
$0.3425 - $0.3606 10 In stock
Nylon
8.0 mm
$0.5888 - $0.6198 Request the lead time here
Nylon
25.0 mm
$0.34 - $0.3768 11 In stock
Nylon
10.5 mm
$13.1229 - $13.8135 Request the lead time here
PEEK
25.0 mm
$7.3849 - $7.7735 Request the lead time here
PEEK
4.0 mm
$13.7222 - $14.4444 Request the lead time here
PEEK
18.0 mm
$2.7615 - $2.9068 Request the lead time here
Hexagonal
Nylon 6/6
15.0 mm
$9.4526 - $9.95 Request the lead time here
PEEK
10.0 mm
$0.825 - $0.8684 Request the lead time here
Hexagonal
25% Glass Filled Nylon 6
20.0 mm
$16.2892 - $17.1465 Request the lead time here
PEEK
25.0 mm
$24.4083 - $25.6929 Request the lead time here
PEEK
40.0 mm
$0.6809 - $0.7546 Request the lead time here
Nylon 6/6
14.0 mm
$13.3205 - $14.0216 Request the lead time here
PEEK
15.0 mm
$15.4773 - $16.2919 Request the lead time here
PEEK
20.0 mm
$17.8319 - $18.7704 Request the lead time here
PEEK
25.0 mm
$20.0509 - $21.1062 Request the lead time here
PEEK
30.0 mm
$0.409 - $0.4306 640 In stock
Nylon
15.0 mm
$11.2555 - $11.8478 Request the lead time here
PEEK
12.0 mm
  • of 6
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 11.0 mm | 0.433 in

MTS-11

Price Range
$0.5779 - $0.5216

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - PEEK ; ; ; Spacer Length 20.0 mm | 0.787 in

186302070409

Price Range
$12.2811 - $11.6672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - Nylon ; ; ; Spacer Length 8.0 mm | 0.315 in

303020000002

Price Range
$0.3606 - $0.3425

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Distance Across Flats
    5.7 mm
  • Spacer Length
    8.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff - Nylon ; ; ; Spacer Length 25.0 mm | 0.984 in

303090000002

Price Range
$0.6198 - $0.5888

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Distance Across Flats
    5.7 mm
  • Spacer Length
    25.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff - Nylon ; ; ; Spacer Length 10.5 mm | 0.413 in

MTS-10

Price Range
$0.3768 - $0.34

Stock Levels
11 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - PEEK ; ; ; Spacer Length 25.0 mm | 0.984 in

186302570409

Price Range
$13.8135 - $13.1229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 4.0 mm | 0.157 in

186304070409

Price Range
$7.7735 - $7.3849

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    4.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 18.0 mm | 0.709 in

186401870409

Price Range
$14.4444 - $13.7222

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    18.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - Nylon 6/6 ; Hexagonal ; ; Spacer Length 15.0 mm | 0.591 in

HSM2.5-6.4-15-1

Price Range
$2.9068 - $2.7615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.0 mm
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
Female To Female Standoff - PEEK ; ; ; Spacer Length 10.0 mm | 0.394 in

186301070409

Price Range
$9.95 - $9.4526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M2.5 ; Spacer Length 20.0 mm | 0.787 in

HNSM2.5-20-5-1

Price Range
$0.8684 - $0.825

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
Female To Female Standoff - PEEK ; ; ; Spacer Length 25.0 mm | 0.984 in

186402570409

Price Range
$17.1465 - $16.2892

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 40.0 mm | 1.575 in

186504070409

Price Range
$25.6929 - $24.4083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 14.0 mm | 0.551 in

MTS-14

Price Range
$0.7546 - $0.6809

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - PEEK ; ; ; Spacer Length 15.0 mm | 0.591 in

186401570409

Price Range
$14.0216 - $13.3205

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 20.0 mm | 0.787 in

186502070409

Price Range
$16.2919 - $15.4773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 25.0 mm | 0.984 in

186502570409

Price Range
$18.7704 - $17.8319

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 30.0 mm | 1.181 in

186503070409

Price Range
$21.1062 - $20.0509

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - Nylon ; ; ; Spacer Length 15.0 mm | 0.591 in

303050000002

Price Range
$0.4306 - $0.409

Stock Levels
640 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Distance Across Flats
    5.7 mm
  • Spacer Length
    15.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff - PEEK ; ; ; Spacer Length 12.0 mm | 0.472 in

186401270409

Price Range
$11.8478 - $11.2555

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 V-0