Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$1.5398 - $1.7062 Request the lead time here
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
35.0 mm
$5.4057 - $5.9896 Request the lead time here
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
35.0 mm
$3.7414 - $3.9384 10 In stock
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
10.0 mm
$6.3442 - $7.0297 175 In stock
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
80.0 mm
$1.8426 - $1.9397 Request the lead time here
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$3.1116 - $3.2754 40 In stock
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$3.119 - $3.2832 Request the lead time here
Stainless Steel
6.0 mm
5.0 mm
$1.6208 - $1.796 13 In stock
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
40.0 mm
$3.153 - $3.3189 Request the lead time here
Stainless Steel
8.0 mm
5.0 mm
$2.4478 - $2.5765 Request the lead time here
Stainless Steel
8.0 mm
5.0 mm
$3.9516 - $4.1594 15 In stock
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
25.0 mm
$2.4252 - $2.5528 Request the lead time here
Stainless Steel
6.0 mm
5.0 mm
$0.7372 - $0.7761 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$2.3521 - $2.4759 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$1.5904 - $1.674 Request the lead time here
Steel
10.0 mm
40.0 mm
$3.4385 - $3.81 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$1.9651 - $2.0685 10 In stock
Hexagonal
Steel
10.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$3.524 - $3.9047 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
40.0 mm
$1.8447 - $2.0439 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
70.0 mm
$2.8261 - $3.1314 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
45.0 mm
  • of 13
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304635341152

Price Range
$1.7062 - $1.5398

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304635341556

Price Range
$5.9896 - $5.4057

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304610341556

Price Range
$3.9384 - $3.7414

Stock Levels
10 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304680341556

Price Range
$7.0297 - $6.3442

Stock Levels
175 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304618341152

Price Range
$1.9397 - $1.8426

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304830041152

Price Range
$3.2754 - $3.1116

Stock Levels
40 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 6.0 mm | 0.236 in ;

308101041556

Price Range
$3.2832 - $3.119

Stock Levels
Request the lead time here
Attributes
  • Coating
    Stainless Steel
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304640341152

Price Range
$1.796 - $1.6208

Stock Levels
13 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ;

308202041556

Price Range
$3.3189 - $3.153

Stock Levels
Request the lead time here
Attributes
  • Coating
    Stainless Steel
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ;

308204041556

Price Range
$2.5765 - $2.4478

Stock Levels
Request the lead time here
Attributes
  • Coating
    Stainless Steel
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304825041152

Price Range
$4.1594 - $3.9516

Stock Levels
15 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 6.0 mm | 0.236 in ;

308104041556

Price Range
$2.5528 - $2.4252

Stock Levels
Request the lead time here
Attributes
  • Coating
    Stainless Steel
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304115040050

Price Range
$0.7761 - $0.7372

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304312141556

Price Range
$2.4759 - $2.3521

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ;

304340041152

Price Range
$1.674 - $1.5904

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M3

304330141556

Price Range
$3.81 - $3.4385

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; M3

304350141152

Price Range
$2.0685 - $1.9651

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M4

304440041556

Price Range
$3.9047 - $3.524

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M4

304470040050

Price Range
$2.0439 - $1.8447

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M5

304545040050

Price Range
$3.1314 - $2.8261

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric