Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$3.4487 - $3.6303 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$1.1631 - $1.2242 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$2.7992 - $2.9465 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$4.4404 - $4.9201 10 In stock
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
40.0 mm
$4.3433 - $4.5717 Request the lead time here
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$3.7657 - $3.964 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$3.5533 - $3.7405 Request the lead time here
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
40.0 mm
$3.1494 - $3.4896 10 In stock
Hexagonal
Steel
10.0 mm
Male-Female Hexagonal Spacer
70.0 mm
$2.2657 - $2.5105 Request the lead time here
Steel
10.0 mm
80.0 mm
$0.7729 - $0.8563 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$5.4866 - $6.0793 Request the lead time here
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
70.0 mm
$3.5724 - $3.7604 5 In stock
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
35.0 mm
$3.1505 - $3.491 10 In stock
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$5.1314 - $5.4015 Request the lead time here
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$5.2658 - $5.5431 Request the lead time here
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
70.0 mm
$2.0868 - $2.3123 Request the lead time here
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$0.2899 - $0.3213 Request the lead time here
Steel
8.0 mm
5.0 mm
$0.9792 - $1.0849 Request the lead time here
Steel
10.0 mm
50.0 mm
$0.4895 - $0.5153 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
10.0 mm
$0.706 - $0.7823 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
60.0 mm
  • of 13
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M5

304512041556

Price Range
$3.6303 - $3.4487

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304130040050

Price Range
$1.2242 - $1.1631

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M4

304420041556

Price Range
$2.9465 - $2.7992

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M5

304540041556

Price Range
$4.9201 - $4.4404

Stock Levels
10 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304815041152

Price Range
$4.5717 - $4.3433

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M5

304515041556

Price Range
$3.964 - $3.7657

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304840041152

Price Range
$3.7405 - $3.5533

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; M5

304570041152

Price Range
$3.4896 - $3.1494

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ;

304480041152

Price Range
$2.5105 - $2.2657

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    7.0 mm
Male To Female Standoff - Brass ; Thread Length 8.0 mm | 0.315 in ; M5

304518040050

Price Range
$0.8563 - $0.7729

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304670341556

Price Range
$6.0793 - $5.4866

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304835041152

Price Range
$3.7604 - $3.5724

Stock Levels
5 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M5

304550040050

Price Range
$3.491 - $3.1505

Stock Levels
10 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304620341556

Price Range
$5.4015 - $5.1314

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304870041152

Price Range
$5.5431 - $5.2658

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304630341152

Price Range
$2.3123 - $2.0868

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ;

308201041152

Price Range
$0.3213 - $0.2899

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ;

304350041152

Price Range
$1.0849 - $0.9792

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304110040050

Price Range
$0.5153 - $0.4895

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M3

304360040050

Price Range
$0.7823 - $0.706

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric