Oil Field Tool Joint Protectors are installed to prevent unwanted contact to pipe ends that occurs during storage, installation, transportation and handling. This contact may cause damage and reduce performance. Our joint protection solution offers optimum protection, longevity and durability and are ideal for all pipe grades.
Engineered to cover the entire thread form and seal area on both internal and external drill-pipe threads. These thread protectors are suitable for both Pin and Box pipe ends. They are fitted to the end of the drill pipe and other tubing to protect the end of the pipes and lower the chance of damage.
Quick and easy to install, these heavy duty joint connectors are commonly used in Oil and Gas industries. A cost-effective and time-saving solution.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|
| $14.3111 - $15.8572 | 242 In stock |
2-7/8 in
|
||
| $16.4485 - $30.2999 | Request the lead time here |
4-1/2 in
|
||
| $17.0397 - $31.3888 | 939 In stock |
4-1/2 in
|
||
| $14.6298 - $16.2103 | 591 In stock |
4.000 in
|
||
| $21.2661 - $23.5635 | 14 In stock |
5-1/4 in
|
||
| $18.5914 - $34.2473 | 236 In stock |
4.000 in
|
||
| $28.6235 - $31.7158 | 75 In stock |
8.000 in
|
||
| $36.5167 - $40.4617 | Request the lead time here |
6-5/8 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue