Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.
They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0575 - $0.0637 | Request the lead time here |
0.563 in
14.3 mm
|
|
||
| $0.7054 - $0.7816 | Request the lead time here |
0.374 in
9.5 mm
|
|
||
| $0.1146 - $0.127 | Request the lead time here |
0.343 in
8.7 mm
|
|
||
| $0.0492 - $0.0545 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
| $0.0583 - $0.0646 | Request the lead time here |
0.5 in
12.7 mm
|
|
||
| $0.8308 - $0.9205 | Request the lead time here |
1.374 in
34.9 mm
|
|
||
| $0.491 - $0.544 | Request the lead time here |
1.252 in
31.8 mm
|
|
||
| $0.0722 - $0.0799 | Request the lead time here |
0.5 in
12.7 mm
|
|
||
| $1.9402 - $2.1498 | Request the lead time here |
1 in
25.4 mm
|
|
||
| $0.908 - $1.0061 | Request the lead time here |
1 in
25.4 mm
|
|
||
| $0.9471 - $1.0495 | Request the lead time here |
1.752 in
44.5 mm
|
|
||
| $0.0763 - $0.0845 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
| $0.0998 - $0.1106 | Request the lead time here |
1 in
25.4 mm
|
|
||
| $0.0967 - $0.1072 | Request the lead time here |
0.626 in
15.9 mm
|
|
||
| $0.0687 - $0.0761 | Request the lead time here |
0.374 in
9.5 mm
|
|
||
| $0.0506 - $0.0561 | Request the lead time here |
0.5 in
12.7 mm
|
|
||
| $0.1702 - $0.1887 | Request the lead time here |
1.311 in
33.3 mm
|
|
||
| $1.7606 - $1.9509 | Request the lead time here |
1 in
25.4 mm
|
|
||
| $0.1318 - $0.1461 | Request the lead time here |
1.311 in
33.3 mm
|
|
||
| $0.0831 - $0.092 | Request the lead time here |
0.874 in
22.2 mm