Menu Search

Neodymium Magnets

In production

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
$1.9745 - $2.1878 Request the lead time here
0.8 kg
Cylindrical
North
8.0 mm
$14.0424 - $15.5593 Request the lead time here
6.0 kg
Cylindrical
North & South
19.0 mm
$50.1209 - $55.5356 Request the lead time here
14.0 kg
Cylindrical
North & South
40.0 mm
$20.8806 - $23.1364 Request the lead time here
13.0 kg
Cylindrical
North
22.0 mm
$108.3372 - $120.0412 Request the lead time here
192.0 kg
Cylindrical
North
88.0 mm
$109.9094 - $121.7833 Request the lead time here
192.0 kg
Cylindrical
North
88.0 mm
$54.8769 - $60.8055 Request the lead time here
105.0 kg
Cylindrical
North
66.0 mm
$7.4761 - $8.2837 Request the lead time here
1.7 kg
Cylindrical
North & South
20.0 mm
$2.0862 - $2.3116 Request the lead time here
0.8 kg
Cylindrical
North & South
15.0 mm
$34.7398 - $38.4928 Request the lead time here
13.0 kg
Cylindrical
North
22.0 mm
$8.3535 - $9.2559 Request the lead time here
3.8 kg
Rod
North & South
10.0 mm
$2.1289 - $2.3589 Request the lead time here
0.4 kg
Rod
North & South
3.0 mm
$0.8434 - $0.9345 Request the lead time here
0.6 kg
Rod
North & South
4.0 mm
$2.5878 - $2.8675 Request the lead time here
1.0 kg
Rod
North & South
5.0 mm
$11.5017 - $12.7442 Request the lead time here
2.8 kg
Rod
North & South
8.0 mm
$1.0734 - $1.1894 Request the lead time here
0.4 kg
Cylindrical
South
8.0 mm
$1.8585 - $2.0592 Request the lead time here
1.0 kg
Cylindrical
North
10.0 mm
$1.8585 - $2.0592 Request the lead time here
1.0 kg
Cylindrical
South
10.0 mm
$2.7795 - $3.0799 Request the lead time here
2.7 kg
Cylindrical
North & South
10.0 mm
$3.8409 - $4.2559 Request the lead time here
3.4 kg
Cylindrical
North & South
18.0 mm
  • of 6
Cylindrical Magnet - Overall Diameter:8.0 mm | 0.315 in ; Maximum Holding Force - 0.8 kg; Neodymium

1219388

Price Range
$2.1878 - $1.9745

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:19.0 mm | 0.748 in ; Magnet Material:Neodymium ; Maximum Holding Force - 6.0 kg ; Shape - Cylindrical

1219354

Price Range
$15.5593 - $14.0424

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    19.0 mm
  • Shape
    Cylindrical
  • Pull Force
    6.0 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:40.0 mm | 1.575 in ; Magnet Material:Neodymium ; Maximum Holding Force - 14.0 kg ; Shape - Cylindrical

1219364

Price Range
$55.5356 - $50.1209

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    40.0 mm
  • Shape
    Cylindrical
  • Pull Force
    14.0 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:22.0 mm | 0.866 in ; Magnet Material:Neodymium ; Maximum Holding Force - 13 kg ; Shape - Cylindrical

1337658

Price Range
$23.1364 - $20.8806

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    13.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet - Overall Diameter:88.0 mm | 3.465 in ; Magnet Material:Neodymium ; Maximum Holding Force - 192 kg ; Shape - Cylindrical

1337662

Price Range
$120.0412 - $108.3372

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Size
    88.0 mm
  • Shape
    Cylindrical
  • Pull Force
    192.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet - Overall Diameter:88.0 mm | 3.465 in ; Magnet Material:Neodymium ; Maximum Holding Force - 192 kg ; Shape - Cylindrical

1337666

Price Range
$121.7833 - $109.9094

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Size
    88.0 mm
  • Shape
    Cylindrical
  • Pull Force
    192.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet - Overall Diameter:66.0 mm | 2.598 in ; Magnet Material:Neodymium ; Maximum Holding Force - 105 kg ; Shape - Cylindrical

1337665

Price Range
$60.8055 - $54.8769

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Size
    66.0 mm
  • Shape
    Cylindrical
  • Pull Force
    105.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet - Maximum Holding Force - 3.80 lbs ; Overall Diameter - 20.0 mm | 0.787 in ; ; Magnet Material - Neodymium

493192

Price Range
$8.2837 - $7.4761

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:15.0 mm | 0.591 in ; Magnet Material:Neodymium ; Maximum Holding Force - 0.8 kg ; Shape - Cylindrical

1219351

Price Range
$2.3116 - $2.0862

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:22.0 mm | 0.866 in ; Magnet Material:Neodymium ; Maximum Holding Force - 13 kg ; Shape - Cylindrical

1337667

Price Range
$38.4928 - $34.7398

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    13.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Maximum Holding Force - 3.75 kg; Neodymium

1219365

Price Range
$9.2559 - $8.3535

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Rod
  • Pull Force
    3.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:3.0 mm | 0.118 in ; Maximum Holding Force - 0.4 kg; Neodymium

1219370

Price Range
$2.3589 - $2.1289

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    3.0 mm
  • Shape
    Rod
  • Pull Force
    0.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:4.0 mm | 0.157 in ; Maximum Holding Force - 0.6 kg; Neodymium

1219371

Price Range
$0.9345 - $0.8434

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    4.0 mm
  • Shape
    Rod
  • Pull Force
    0.6 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:5.0 mm | 0.197 in ; Maximum Holding Force - 0.95 kg; Neodymium

1219372

Price Range
$2.8675 - $2.5878

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    5.0 mm
  • Shape
    Rod
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:8.0 mm | 0.315 in ; Maximum Holding Force - 2.8 kg; Neodymium

1219377

Price Range
$12.7442 - $11.5017

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Rod
  • Pull Force
    2.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:8.0 mm | 0.315 in ; Maximum Holding Force - 0.4 kg; Neodymium

1219381

Price Range
$1.1894 - $1.0734

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Maximum Holding Force - 1.0 kg; Neodymium

1219390

Price Range
$2.0592 - $1.8585

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Maximum Holding Force - 1.0 kg; Neodymium

1219391

Price Range
$2.0592 - $1.8585

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Magnet Material:Neodymium ; Maximum Holding Force - 2.7 kg ; Shape - Cylindrical

1219348

Price Range
$3.0799 - $2.7795

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.7 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:18.0 mm | 0.709 in ; Magnet Material:Neodymium ; Maximum Holding Force - 3.4 kg ; Shape - Cylindrical

1219353

Price Range
$4.2559 - $3.8409

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    18.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.4 kg
  • Coating
    NiCuNi Plated