Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pull Force | Shape | Polarity | Overall Size | View | |
|---|---|---|---|---|---|---|---|
| $3.8844 - $4.304 | Request the lead time here |
2.1 kg
2.1 kg
|
Cylindrical
|
North
|
10.0 mm
10.0 mm
|
||
| $6.3867 - $7.0767 | Request the lead time here |
2.2 kg
2.2 kg
|
Cylindrical
|
South
|
20.0 mm
20.0 mm
|
||
| $13.295 - $14.7313 | Request the lead time here |
4.7 kg
4.7 kg
|
Cylindrical
|
South
|
20.0 mm
20.0 mm
|
||
| $20.8806 - $23.1364 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North
|
22.0 mm
22.0 mm
|
||
| $108.3372 - $120.0412 | Request the lead time here |
192.0 kg
192.0 kg
|
Cylindrical
|
North
|
88.0 mm
88.0 mm
|
||
| $109.9094 - $121.7833 | Request the lead time here |
192.0 kg
192.0 kg
|
Cylindrical
|
North
|
88.0 mm
88.0 mm
|
||
| $54.8769 - $60.8055 | Request the lead time here |
105.0 kg
105.0 kg
|
Cylindrical
|
North
|
66.0 mm
66.0 mm
|
||
| $0.658 - $0.7291 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
6.0 mm
6.0 mm
|
||
| $30.6712 - $33.9847 | Request the lead time here |
15.5 kg
15.5 kg
|
Cylindrical
|
North & South
|
25.0 mm
25.0 mm
|
||
| $13.2886 - $14.7242 | Request the lead time here |
4.7 kg
4.7 kg
|
Cylindrical
|
North
|
20.0 mm
20.0 mm
|
||
| $36.4221 - $40.3569 | Request the lead time here |
23.2 kg
23.2 kg
|
Cylindrical
|
South
|
23.0 mm
23.0 mm
|
||
| $39.2361 - $43.4748 | Request the lead time here |
23.2 kg
23.2 kg
|
Cylindrical
|
North
|
23.0 mm
23.0 mm
|
||
| $12.4408 - $13.7849 | Request the lead time here |
6.0 kg
6.0 kg
|
Cylindrical
|
North
|
12.0 mm
12.0 mm
|
||
| $2.8478 - $3.1555 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| $1.7252 - $1.9116 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
8.0 mm
8.0 mm
|
||
| $5.5592 - $6.1598 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
22.0 mm
22.0 mm
|
||
| $50.1209 - $55.5356 | Request the lead time here |
14.0 kg
14.0 kg
|
Cylindrical
|
North & South
|
40.0 mm
40.0 mm
|
||
| $23.0034 - $25.4885 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North & South
|
22.0 mm
22.0 mm
|
||
| $7.7635 - $8.6021 | Request the lead time here |
2.2 kg
2.2 kg
|
Cylindrical
|
North
|
20.0 mm
20.0 mm
|
||
| $23.0628 - $25.5544 | Request the lead time here |
9.4 kg
9.4 kg
|
Cylindrical
|
North
|
20.0 mm
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue