Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
495 results
Product SKUs information
Item Code Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
$1,380.0643 - $1,529.1571 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
835.0
$540.6266 - $599.0324 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
310.0
$517.0426 - $572.9004 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
295.0
$640.4661 - $709.6578 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
370.0
$152.9037 - $169.4224 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
75.0
$169.1768 - $187.4535 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
85.0
$332.143 - $368.0255 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
185.0
$348.4161 - $386.0566 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
195.0
$385.2073 - $426.8225 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
205.0
$466.6511 - $517.065 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
255.0
$580.7197 - $643.4568 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
325.0
$667.3521 - $739.4482 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
375.0
$651.0004 - $721.33 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
365.0
$748.7959 - $829.6908 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
425.0
$846.5914 - $938.0515 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
485.0
$946.9812 - $1,049.2866 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
545.0
$995.8789 - $1,103.467 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
575.0
$1,044.6195 - $1,157.473 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
605.0
$1,093.6744 - $1,211.8276 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
635.0
$1,045.8772 - $1,158.8667 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
625.0
  • of 25
Miniature Linear Rail - Standard width; 5.0; 835.0; Stainless Steel

20173722

Price Range
$1,529.1571 - $1,380.0643

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    835.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Standard width; 5.0; 310.0; Stainless Steel

20173371

Price Range
$599.0324 - $540.6266

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    310.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Standard width; 5.0; 295.0; Stainless Steel

20173364

Price Range
$572.9004 - $517.0426

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    295.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Standard width; 5.0; 370.0; Stainless Steel

20173418

Price Range
$709.6578 - $640.4661

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    370.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Standard width; 3.0; 75.0; Stainless Steel

20174804

Price Range
$169.4224 - $152.9037

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    75.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 85.0; Stainless Steel

20174811

Price Range
$187.4535 - $169.1768

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    85.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 185.0; Stainless Steel

20174897

Price Range
$368.0255 - $332.143

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    185.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 195.0; Stainless Steel

20174903

Price Range
$386.0566 - $348.4161

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    195.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 205.0; Stainless Steel

20174910

Price Range
$426.8225 - $385.2073

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    205.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 255.0; Stainless Steel

20174965

Price Range
$517.065 - $466.6511

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    255.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 325.0; Stainless Steel

20175030

Price Range
$643.4568 - $580.7197

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    325.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 375.0; Stainless Steel

20175085

Price Range
$739.4482 - $667.3521

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    375.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 365.0; Stainless Steel

20175078

Price Range
$721.33 - $651.0004

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    365.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 425.0; Stainless Steel

20175139

Price Range
$829.6908 - $748.7959

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    425.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 485.0; Stainless Steel

20175191

Price Range
$938.0515 - $846.5914

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    485.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 545.0; Stainless Steel

20175245

Price Range
$1,049.2866 - $946.9812

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    545.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 575.0; Stainless Steel

20175276

Price Range
$1,103.467 - $995.8789

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    575.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 605.0; Stainless Steel

20175306

Price Range
$1,157.473 - $1,044.6195

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    605.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 635.0; Stainless Steel

20175337

Price Range
$1,211.8276 - $1,093.6744

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    635.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 5.0; 625.0; Stainless Steel

20173586

Price Range
$1,158.8667 - $1,045.8772

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    625.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5