Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
495 results
Product SKUs information
Item Code Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
$206.361 - $228.6549 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
235.0
$272.4752 - $301.9116 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
335.0
$304.078 - $336.9284 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
375.0
$343.6207 - $380.7432 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
435.0
$412.329 - $456.8743 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
535.0
$438.8218 - $486.2292 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
575.0
$518.0645 - $574.0327 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
695.0
$584.1001 - $647.2023 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
795.0
$599.9801 - $664.7979 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
815.0
$652.7299 - $723.2464 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
895.0
$98.8175 - $109.493 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
95.0
$208.7194 - $231.2681 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
220.0
$226.8006 - $251.3027 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
245.0
$262.5698 - $290.9361 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
295.0
$339.3755 - $376.0394 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
395.0
$449.4347 - $497.9886 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
545.0
$503.2852 - $557.6567 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
620.0
$649.1924 - $719.3266 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
820.0
$610.7501 - $676.7314 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
770.0
$702.9641 - $778.9075 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
895.0
  • of 25
Miniature Linear Rail - Standard width; 9.0; 235.0; Stainless Steel

20160098

Price Range
$228.6549 - $206.361

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    235.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 335.0; Stainless Steel

20160142

Price Range
$301.9116 - $272.4752

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    335.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 375.0; Stainless Steel

20160166

Price Range
$336.9284 - $304.078

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    375.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 435.0; Stainless Steel

20160197

Price Range
$380.7432 - $343.6207

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    435.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 535.0; Stainless Steel

20160241

Price Range
$456.8743 - $412.329

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    535.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 575.0; Stainless Steel

20160265

Price Range
$486.2292 - $438.8218

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    575.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 695.0; Stainless Steel

20160326

Price Range
$574.0327 - $518.0645

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    695.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 795.0; Stainless Steel

20160371

Price Range
$647.2023 - $584.1001

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    795.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 815.0; Stainless Steel

20160388

Price Range
$664.7979 - $599.9801

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    815.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 9.0; 895.0; Stainless Steel

20160425

Price Range
$723.2464 - $652.7299

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    895.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail - Standard width; 12.0; 95.0; Stainless Steel

20160494

Price Range
$109.493 - $98.8175

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    95.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 12.0; 220.0; Stainless Steel

20160548

Price Range
$231.2681 - $208.7194

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    220.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 12.0; 245.0; Stainless Steel

20160555

Price Range
$251.3027 - $226.8006

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    245.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 12.0; 295.0; Stainless Steel

20160579

Price Range
$290.9361 - $262.5698

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    295.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 12.0; 395.0; Stainless Steel

20160616

Price Range
$376.0394 - $339.3755

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    395.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 12.0; 545.0; Stainless Steel

20160678

Price Range
$497.9886 - $449.4347

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    545.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 12.0; 620.0; Stainless Steel

20160708

Price Range
$557.6567 - $503.2852

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    620.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 12.0; 820.0; Stainless Steel

20160784

Price Range
$719.3266 - $649.1924

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    820.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 12.0; 770.0; Stainless Steel

20160760

Price Range
$676.7314 - $610.7501

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    770.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail - Standard width; 12.0; 895.0; Stainless Steel

20160814

Price Range
$778.9075 - $702.9641

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    895.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5