Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.
It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0479 - $0.0504 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
0.787 in
20.0 mm
|
||
| $0.0335 - $0.0353 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0634 - $0.0667 | Request the lead time here |
M5
|
0.354 in
9.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0874 - $0.0919 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
0.256 in
6.5 mm
|
||
| $0.0437 - $0.0459 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
0.394 in
10.0 mm
|
||
| $0.0335 - $0.0353 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
0.63 in
16.0 mm
|
||
| $0.0715 - $0.0752 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0465 - $0.049 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0681 - $0.0717 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0472 - $0.0496 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0633 - $0.0666 | Request the lead time here |
M5
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0683 - $0.0718 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0442 - $0.0465 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
||
| $0.0332 - $0.0349 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
0.984 in
25.0 mm
|
||
| $0.0668 - $0.0704 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.046 - $0.0484 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
0.236 in
6.0 mm
|
||
| $0.035 - $0.0368 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0491 - $0.0516 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0847 - $0.0892 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
0.866 in
22.0 mm
|
||
| $0.0646 - $0.0681 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm