| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0919 |
| 5000 + | $0.0874 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.394 in |
|---|---|
| Head Diameter | 10.0 mm |
| Head Height | 5.0 mm |
| Head Height | 0.197 in |
| Thread Length | 6.5 mm |
| Thread Length | 0.256 in |
| Thread Size | M6 |
| Slot Depth | 0.063 in |
| Slot Depth | 1.6 mm |
| Slot Width | 1.6 mm |
| Slot Width | 0.063 in |
| Colour | Natural |
| Drive Type | Slotted Drive |
| Head Type | Round Head |
| Screw Type | Machine Screw |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue