Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: PC
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Item Code Price range Availability Thread Size Material Thread Length View
$0.3204 - $0.3373 Request the lead time here
M5
PC
6.0 mm
$0.233 - $0.2582 11 In stock
M3
PC
2.8 mm
$1.1037 - $1.1618 Request the lead time here
M6
PC
15.0 mm
$1.106 - $1.1643 Request the lead time here
M6
PC
11.7 mm
$1.4129 - $1.4873 10 In stock
M8
PC
25.0 mm
$0.3016 - $0.3175 10 In stock
M4
PC
9.3 mm
$0.2522 - $0.4647 10 In stock
M3
PC
9.1 mm
$0.3219 - $0.593 Request the lead time here
M4
PC
5.3 mm
$1.1411 - $1.2012 Request the lead time here
M8
PC
10.3 mm
$1.2272 - $1.2918 Request the lead time here
M8
PC
15.3 mm
$0.2449 - $0.4513 Request the lead time here
M4
PC
12.2 mm
$0.2508 - $0.2639 10 In stock
M5
PC
9.5 mm
$0.2372 - $0.4368 28 In stock
M3
PC
10.0 mm
$0.3013 - $0.3171 Request the lead time here
M5
PC
8.0 mm
$0.2449 - $0.4513 Request the lead time here
M5
PC
12.1 mm
$1.0823 - $1.1392 Request the lead time here
M8
PC
5.3 mm
$1.0305 - $1.0846 Request the lead time here
M8
PC
12.0 mm
$0.2934 - $0.3087 Request the lead time here
M5
PC
5.5 mm
$0.9666 - $1.0175 298 In stock
M6
PC
8.7 mm
$0.1959 - $0.361 10 In stock
M3
PC
4.0 mm
  • of 3
PC Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 6.0 mm | 0.236 in; Head Diameter 9.0 mm | 0.354 in

170050600022

Price Range
$0.3373 - $0.3204

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Colour
    Clear
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 2.8 mm | 0.11 in; Head Diameter 5.4 mm | 0.213 in

170030500022

Price Range
$0.2582 - $0.233

Stock Levels
11 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    1.7 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M3
  • Colour
    Clear
PC Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 15.0 mm | 0.591 in; Head Diameter 10.5 mm | 0.413 in

170061500022

Price Range
$1.1618 - $1.1037

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Colour
    Clear
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 11.7 mm | 0.461 in; Head Diameter 12.0 mm | 0.472 in

170601500022

Price Range
$1.1643 - $1.106

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    11.7 mm
  • Thread Size
    M6
  • Colour
    Clear
PC Crossed Drive Pan Head Machine Screw - Thread Size M8; Thread Length 25.0 mm | 0.984 in; Head Diameter 14.0 mm | 0.551 in

170082500022

Price Range
$1.4873 - $1.4129

Stock Levels
10 In stock
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Clear
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 9.3 mm | 0.366 in; Head Diameter 8.0 mm | 0.315 in

170401200022

Price Range
$0.3175 - $0.3016

Stock Levels
10 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4
  • Colour
    Clear
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 9.1 mm | 0.358 in; Head Diameter 5.1 mm | 0.201 in

170031100022

Price Range
$0.4647 - $0.2522

Stock Levels
10 In stock
Attributes
  • Head Diameter
    5.1 mm
  • Head Height
    1.7 mm
  • Thread Length
    9.1 mm
  • Thread Size
    M3
  • Colour
    Clear
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 5.3 mm | 0.209 in; Head Diameter 8.0 mm | 0.315 in

170400800022

Price Range
$0.593 - $0.3219

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M4
  • Colour
    Clear
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8; Thread Length 10.3 mm | 0.406 in; Head Diameter 16.0 mm | 0.63 in

170801500022

Price Range
$1.2012 - $1.1411

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    10.3 mm
  • Thread Size
    M8
  • Colour
    Clear
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8; Thread Length 15.3 mm | 0.602 in; Head Diameter 16.0 mm | 0.63 in

170802000022

Price Range
$1.2918 - $1.2272

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    15.3 mm
  • Thread Size
    M8
  • Colour
    Clear
PC Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 12.2 mm | 0.48 in; Head Diameter 7.4 mm | 0.291 in

170041200022

Price Range
$0.4513 - $0.2449

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    12.2 mm
  • Thread Size
    M4
  • Colour
    Clear
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 9.5 mm | 0.374 in; Head Diameter 9.1 mm | 0.358 in

170501200022

Price Range
$0.2639 - $0.2508

Stock Levels
10 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.5 mm
  • Thread Size
    M5
  • Colour
    Clear
PC Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 10.0 mm | 0.394 in; Head Diameter 5.7 mm | 0.224 in

170031000022

Price Range
$0.4368 - $0.2372

Stock Levels
28 In stock
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Clear
PC Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in; Head Diameter 9.0 mm | 0.354 in

170050800022

Price Range
$0.3171 - $0.3013

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Clear
PC Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 12.1 mm | 0.476 in; Head Diameter 9.1 mm | 0.358 in

170051200022

Price Range
$0.4513 - $0.2449

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.5 mm
  • Thread Length
    12.1 mm
  • Thread Size
    M5
  • Colour
    Clear
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8; Thread Length 5.3 mm | 0.209 in; Head Diameter 16.0 mm | 0.63 in

170801000022

Price Range
$1.1392 - $1.0823

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M8
  • Colour
    Clear
PC Crossed Drive Pan Head Machine Screw - Thread Size M8; Thread Length 12.0 mm | 0.472 in; Head Diameter 14.0 mm | 0.551 in

170081200022

Price Range
$1.0846 - $1.0305

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M8
  • Colour
    Clear
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 5.5 mm | 0.217 in; Head Diameter 9.1 mm | 0.358 in

170500800022

Price Range
$0.3087 - $0.2934

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    2.7 mm
  • Thread Length
    5.5 mm
  • Thread Size
    M5
  • Colour
    Clear
Clear PC Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 8.7 mm | 0.343 in; Head Diameter 12.0 mm | 0.472 in

170601200022

Price Range
$1.0175 - $0.9666

Stock Levels
298 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.7 mm
  • Thread Size
    M6
  • Colour
    Clear
PC Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.5 mm | 0.217 in

170030400022

Price Range
$0.361 - $0.1959

Stock Levels
10 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Clear