Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: PA, Nylon, PPS, Reny, PEEK, PP, PVDF
  • Colour: Natural, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
234 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length Drive Type View
$0.4367 - $0.4597 Request the lead time here
M2
Black
Crossed Drive
$0.5048 - $0.9299 Request the lead time here
M3
Black
Crossed Drive
$0.4367 - $0.4839 500 In stock
M10
Natural
15.0 mm
Slotted Drive
$0.4864 - $0.539 500 In stock
M10
Natural
30.0 mm
Slotted Drive
$0.4852 - $0.5377 511 In stock
M10
Natural
25.0 mm
Slotted Drive
$2.1226 - $2.352 Request the lead time here
M6
Natural
Crossed Drive
$0.4776 - $0.8798 Request the lead time here
M3
Natural
Crossed Drive
$0.9406 - $1.7327 Request the lead time here
M3
Natural
Crossed Drive
$0.5865 - $0.6174 Request the lead time here
M4
Natural
Crossed Drive
$2.1234 - $3.9114 Request the lead time here
M1.6
Light Brown
2.8 mm
Crossed Drive
$0.5048 - $0.5315 Request the lead time here
M3
Natural
Crossed Drive
$0.9657 - $1.7791 9 In stock
M1.6
Natural
2.8 mm
Crossed Drive
$2.5882 - $2.868 Request the lead time here
M6
Natural
Crossed Drive
1439980 $0.9657 - $1.7791 Request the lead time here
M1.2
Natural
1.6 mm
Crossed Drive
$1.9076 - $3.5138 Request the lead time here
M6
Natural
Crossed Drive
$2.1234 - $3.9114 Request the lead time here
M1.4
Light Brown
1.5 mm
Crossed Drive
$2.1234 - $3.9114 Request the lead time here
M1.6
Light Brown
1.3 mm
Crossed Drive
$0.423 - $0.7795 Request the lead time here
M3
Natural
Crossed Drive
1440015 $0.4367 - $0.8045 Request the lead time here
M2.6
Natural
Crossed Drive
$0.7909 - $0.8324 Request the lead time here
M5
Natural
Crossed Drive
  • of 12
Black Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M2; ; Head Diameter 4.0 mm | 0.157 in;

1440045

Price Range
$0.4597 - $0.4367

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Black Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440055

Price Range
$0.9299 - $0.5048

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10; Thread Length 15.0 mm | 0.591 in; Head Diameter 18.0 mm | 0.709 in; Head Height 5.0 mm | 0.197 in

50M100150H020

Price Range
$0.4839 - $0.4367

Stock Levels
500 In stock
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M10
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10; Thread Length 30.0 mm | 1.181 in; Head Diameter 18.0 mm | 0.709 in; Head Height 5.0 mm | 0.197 in

50M100150H035

Price Range
$0.539 - $0.4864

Stock Levels
500 In stock
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10; Thread Length 25.0 mm | 0.984 in; Head Diameter 18.0 mm | 0.709 in; Head Height 5.0 mm | 0.197 in

50M100150H030

Price Range
$0.5377 - $0.4852

Stock Levels
511 In stock
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M10
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in;

1440042

Price Range
$2.352 - $2.1226

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440021

Price Range
$0.8798 - $0.4776

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440024

Price Range
$1.7327 - $0.9406

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in;

1440028

Price Range
$0.6174 - $0.5865

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Countersunk Head Machine Screw - Thread Size M1.6; Thread Length 2.8 mm | 0.11 in; Head Diameter 2.8 mm | 0.11 in; Head Height 1.2 mm | 0.047 in

1440010

Price Range
$3.9114 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M1.6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440022

Price Range
$0.5315 - $0.5048

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M1.6; Thread Length 2.8 mm | 0.11 in; Head Diameter 2.8 mm | 0.11 in; Head Height 1.2 mm | 0.047 in

1439985

Price Range
$1.7791 - $0.9657

Stock Levels
9 In stock
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M1.6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in;

1440043

Price Range
$2.868 - $2.5882

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M1.2; Thread Length 1.6 mm | 0.063 in; Head Diameter 2.3 mm | 0.091 in; Head Height 0.9 mm | 0.035 in

1439980

Price Range
$1.7791 - $0.9657

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.9 mm
  • Thread Length
    1.6 mm
  • Thread Size
    M1.2
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in;

1440040

Price Range
$3.5138 - $1.9076

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Countersunk Head Machine Screw - Thread Size M1.4; Thread Length 1.5 mm | 0.059 in; Head Diameter 2.5 mm | 0.098 in; Head Height 1.0 mm | 0.039 in

1440007

Price Range
$3.9114 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.0 mm
  • Thread Length
    1.5 mm
  • Thread Size
    M1.4
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
Light Brown PEEK Crossed Drive Countersunk Head Machine Screw - Thread Size M1.6; Thread Length 1.3 mm | 0.051 in; Head Diameter 2.8 mm | 0.11 in; Head Height 1.2 mm | 0.047 in

1440009

Price Range
$3.9114 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    1.3 mm
  • Thread Size
    M1.6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440019

Price Range
$0.7795 - $0.423

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M2.6; ; Head Diameter 5.2 mm | 0.205 in;

1440015

Price Range
$0.8045 - $0.4367

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M5; ; Head Diameter 10.0 mm | 0.394 in;

1440033

Price Range
$0.8324 - $0.7909

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw