| Quantity | Unit price |
|---|---|
| 10 - 99 | $3.9114 |
| 100 - 499 | $2.235 |
| 500 + | $2.1234 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 0.039 in |
|---|---|
| Head Height | 1.0 mm |
| Thread Length | 1.5 mm |
| Thread Length | 0.059 in |
| Thread Size | M1.4 |
| Countersunk Screw Degree | 90 |
| Drive Type | Crossed Drive |
| Head Type | Countersunk Head |
| Screw Type | Machine Screw |
| Colour | Light Brown |
| Material | PEEK |
| Full Material | Polyether Ether Ketone |
| Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue