Menu Search

Locating Plate - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 25.0 mm | 0.984 in ;

Item code:

492904

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $4.7289
250 + $4.4925
Standard pack: 50

Order in multiple of 50

Total price

$236.45

50 x $4.7289

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Steel
Overall Length 50.0 mm
Overall Width 25.0 mm
Thickness 1.6 mm
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us