Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
263 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Stud Material Mount Type Thread Length View
$1.7711 - $3.2626 Request the lead time here
20.0 mm
M8
$2.0806 - $3.8328 Request the lead time here
35.0 mm
M8
$2.9592 - $5.4512 Request the lead time here
15.0 mm
M8
$1.6282 - $2.9995 Request the lead time here
25.0 mm
M8
$1.749 - $3.2217 Request the lead time here
15.0 mm
M8
$7.4862 - $13.7905 Request the lead time here
25.0 mm
M8
Steel
$3.7919 - $3.9915 Request the lead time here
20.0 mm
28.0 mm
M5
Zinc Plated Steel
$3.4349 - $3.6157 7 In stock
25.0 mm
40.0 mm
M6
Stainless Steel
$2.9392 - $5.4144 130 In stock
25.0 mm
40.0 mm
M6
Steel
$16.2056 - $29.8526 Request the lead time here
30.0 mm
63.0 mm
M12
Steel
Threaded Male
30.0 mm
$23.0011 - $25.486 Request the lead time here
20.0 mm
53.0 mm
M10
Steel
Threaded Male
20.0 mm
$20.2048 - $22.3876 Request the lead time here
30.0 mm
45.0 mm
M8
Steel
Threaded Male
30.0 mm
$20.4285 - $22.6355 Request the lead time here
30.0 mm
45.0 mm
M8
Steel
Threaded Male
26.0 mm
$21.0996 - $23.3791 Request the lead time here
56.0 mm
M10
Zinc Plated Steel
Female
11.0 mm
$21.3234 - $23.627 Request the lead time here
30.0 mm
56.0 mm
M10
Steel
Threaded Male
30.0 mm
$11.4963 - $21.1773 Request the lead time here
20.0 mm
50.0 mm
M10
Steel
Threaded Male
20.0 mm
$16.7943 - $30.937 Request the lead time here
63.0 mm
M12
Brass
Threaded Female
37.0 mm
$20.4285 - $22.6355 Request the lead time here
45.0 mm
M8
Zinc Plated Steel
Female
10.0 mm
$23.2248 - $25.7338 Request the lead time here
30.0 mm
53.0 mm
M10
Steel
Threaded Male
30.0 mm
$23.0011 - $25.486 Request the lead time here
20.0 mm
53.0 mm
M10
Steel
Threaded Male
20.0 mm
  • of 14
Handwheel M8 40.0 mm 20.0 mm Black Nylon

497496

Price Range
$3.2626 - $1.7711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Stud Length
    20.0 mm
Handwheel M8 40.0 mm 35.0 mm Black Nylon

497484

Price Range
$3.8328 - $2.0806

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Stud Length
    35.0 mm
Handwheel M8 60.0 mm 15.0 mm Black Nylon

497488

Price Range
$5.4512 - $2.9592

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Stud Length
    15.0 mm
Handwheel M8 40.0 mm 25.0 mm Black Nylon

497498

Price Range
$2.9995 - $1.6282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Stud Length
    25.0 mm
Handwheel M8 40.0 mm 15.0 mm Black Nylon

497499

Price Range
$3.2217 - $1.749

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Stud Length
    15.0 mm
4 Arm Knob - ; Thread Size M8; Stud Length 25.0 mm | 0.984 in

460561

Price Range
$13.7905 - $7.4862

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M5; Stud Length 20.0 mm | 0.787 in

491319

Price Range
$3.9915 - $3.7919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    28.0 mm
  • Stud Length
    20.0 mm
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6; Stud Length 25.0 mm | 0.984 in

493907

Price Range
$3.6157 - $3.4349

Stock Levels
7 In stock
Attributes
  • Knob Material
    PP
  • Stud Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6; Stud Length 25.0 mm | 0.984 in

493908

Price Range
$5.4144 - $2.9392

Stock Levels
130 In stock
Attributes
  • Knob Material
    PP
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 63.0 mm | 2.48 in; Thread Size M12; Stud Length 30.0 mm | 1.181 in

266123000911

Price Range
$29.8526 - $16.2056

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Orange
  • Colour
    Black
  • Knob Material
    PP
  • Material
    PP
  • Mount Type
    Threaded Male
Lobed Knob - Knob Diameter 53.0 mm | 2.087 in; Thread Size M10; Stud Length 20.0 mm | 0.787 in

268102061339

Price Range
$25.486 - $23.0011

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Grey
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    TPE
  • Material
    PP;TPE
Lobed Knob - Thread Size - M8, Overall Diameter - 45.0 mm | 1.772 in, Thread Length - 30.0 mm | 1.181 in, Mount Type - Threaded Male, Knob Material - PA

260083018235

Price Range
$22.3876 - $20.2048

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Red
  • Colour
    Red
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
Lobed Knob - Thread Size - M8, Overall Diameter - 45.0 mm | 1.772 in, Thread Length - 26.0 mm | 1.024 in, Mount Type - Threaded Male, Knob Material - Nylon

260450800935

Price Range
$22.6355 - $20.4285

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Orange
  • Colour
    Orange
  • Knob Material
    Nylon
  • Material
    PA
  • Mount Type
    Threaded Male
Lobed Knob - Thread Size - M10, Overall Diameter - 56.0 mm | 2.205 in, Thread Length - 11.0 mm | 0.433 in, Mount Type - Female, Knob Material - Nylon

260561061335

Price Range
$23.3791 - $21.0996

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Grey
  • Colour
    Grey
  • Knob Material
    Nylon
  • Material
    PA
  • Mount Type
    Female
Lobed Knob - Thread Size - M10, Overall Diameter - 56.0 mm | 2.205 in, Thread Length - 30.0 mm | 1.181 in, Mount Type - Threaded Male, Knob Material - PA

260103018235

Price Range
$23.627 - $21.3234

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Red
  • Colour
    Red
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10; Stud Length 20.0 mm | 0.787 in

266102061311

Price Range
$21.1773 - $11.4963

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Grey
  • Colour
    Black
  • Knob Material
    PP
  • Material
    PP
  • Mount Type
    Threaded Male
Lobed Knob - Knob Diameter 63.0 mm | 2.48 in; Thread Size M12; Knob Height 21.0 mm | 0.827 in

264126318211

Price Range
$30.937 - $16.7943

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Red
  • Insert Material
    Steel
  • Knob Material
    PP
  • Material
    PP
  • Mount Type
    Threaded Female
Lobed Knob - Thread Size - M8, Overall Diameter - 45.0 mm | 1.772 in, Thread Length - 10.0 mm | 0.394 in, Mount Type - Female, Knob Material - Nylon

260450861335

Price Range
$22.6355 - $20.4285

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Grey
  • Colour
    Grey
  • Knob Material
    Nylon
  • Material
    PA
  • Mount Type
    Female
Lobed Knob - Knob Diameter 53.0 mm | 2.087 in; Thread Size M10; Stud Length 30.0 mm | 1.181 in

268103061339

Price Range
$25.7338 - $23.2248

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Grey
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    TPE
  • Material
    PP;TPE
Lobed Knob - Knob Diameter 53.0 mm | 2.087 in; Thread Size M10; Stud Length 20.0 mm | 0.787 in

268102000939

Price Range
$25.486 - $23.0011

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Orange
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    TPE
  • Material
    PP;TPE