These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0987 - $0.1819 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.276 in
7.0 mm
|
||
| $0.3187 - $0.3355 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.102 in
28.0 mm
|
||
| $0.1216 - $0.1281 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.866 in
22.0 mm
|
||
| $0.2977 - $0.3134 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.984 in
25.0 mm
|
||
| $0.1601 - $0.1686 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.748 in
19.0 mm
|
||
| $0.1933 - $0.2035 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.709 in
18.0 mm
|
||
| $0.1054 - $0.1109 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.591 in
15.0 mm
|
||
| $0.1248 - $0.1313 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.906 in
23.0 mm
|
||
| $0.0915 - $0.0964 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.197 in
5.0 mm
|
||
| $0.1208 - $0.1271 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.63 in
16.0 mm
|
||
| $0.2978 - $0.5488 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.024 in
26.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue