Menu Search

Leaf Hinges - Stud Mount

In stock

A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.

The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.

  • M5 fixings are AISI 304 stainless steel.
  • Materials: Polyamide 6 (PA) and Die Cast Zinc Alloy
  • Finish Options: Black Matt and Mirror

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Thickness Overall Width View
$40.9233 - $75.385 Request the lead time here
150.0 mm
15.0 mm
80.0 mm
$13.4583 - $14.9123 Request the lead time here
70.0 mm
15.0 mm
80.0 mm
$3.4737 - $3.849 Request the lead time here
40.0 mm
9.0 mm
40.0 mm
$3.9534 - $4.3805 Request the lead time here
50.0 mm
76.0 mm
$9.6176 - $17.7168 Request the lead time here
50.0 mm
50.0 mm
$3.8121 - $4.2239 Request the lead time here
50.0 mm
11.0 mm
50.0 mm
$18.9458 - $34.9001 7 In stock
60.0 mm
60.0 mm
$9.8337 - $18.1147 10 In stock
50.0 mm
50.0 mm
$4.2659 - $4.7268 Request the lead time here
40.0 mm
9.0 mm
40.0 mm
$5.4459 - $6.0343 Request the lead time here
50.0 mm
63.0 mm
$12.436 - $13.7795 Request the lead time here
60.0 mm
120.0 mm
$5.3912 - $5.9737 Request the lead time here
50.0 mm
63.0 mm
$5.6191 - $6.2261 Request the lead time here
50.0 mm
76.0 mm
$20.794 - $23.0405 Request the lead time here
150.0 mm
15.0 mm
80.0 mm
$7.3899 - $8.1883 Request the lead time here
60.0 mm
90.0 mm
$14.1715 - $15.7024 Request the lead time here
51.0 mm
12.0 mm
51.0 mm
$11.1251 - $12.327 Request the lead time here
60.0 mm
15.0 mm
60.0 mm
$9.1752 - $10.1664 Request the lead time here
40.0 mm
9.0 mm
40.0 mm
$4.2659 - $4.7268 Request the lead time here
40.0 mm
40.0 mm
$8.8883 - $9.8485 Request the lead time here
60.0 mm
120.0 mm
  • of 2
Free Swinging Hinge - ; ; ;

1399113E

Price Range
$75.385 - $40.9233

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

1399121E

Price Range
$14.9123 - $13.4583

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - Overall Length : 40.0 mm | 1.575 in; Overall Thickness : 9.0 mm | 0.354 in; Overall Width : 40.0 mm | 1.575 in; Black

299201E

Price Range
$3.849 - $3.4737

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

099119E

Price Range
$4.3805 - $3.9534

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Free Swinging Hinge - ; ; ;

099111E

Price Range
$17.7168 - $9.6176

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Free Swinging Hinge - ; ; ;

199201E

Price Range
$4.2239 - $3.8121

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

399121E

Price Range
$34.9001 - $18.9458

Stock Levels
7 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Free Swinging Hinge - ; ; ;

099121E

Price Range
$18.1147 - $9.8337

Stock Levels
10 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Leaf Hinge - Overall Length - 40.0 mm | 1.575 in; Overall Width - 40.0 mm | 1.575 in; Black; Die Cast Zinc Alloy

299121E

Price Range
$4.7268 - $4.2659

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

099128E

Price Range
$6.0343 - $5.4459

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Leaf Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 120.0 mm | 4.724 in; Grey; Die Cast Zinc Alloy

399113E

Price Range
$13.7795 - $12.436

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Free Swinging Hinge - ; ; ;

099118E

Price Range
$5.9737 - $5.3912

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Free Swinging Hinge - ; ; ;

099129E

Price Range
$6.2261 - $5.6191

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Leaf Hinge - Overall Length - 150.0 mm | 5.906 in; Overall Width - 80.0 mm | 3.15 in; Black; Die Cast Zinc Alloy

1399123E

Price Range
$23.0405 - $20.794

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 90.0 mm | 3.543 in; Grey; Die Cast Zinc Alloy

399112E

Price Range
$8.1883 - $7.3899

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 51.0 mm | 2.008 in ; Overall Thickness - 12.0 mm | 0.472 in ; Stainless Steel

20042127

Price Range
$15.7024 - $14.1715

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    51.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    51.0 mm
  • Pin Material
    Stainless Steel
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Stainless Steel

20042110

Price Range
$12.327 - $11.1251

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Pin Material
    Stainless Steel
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Stainless Steel

20042134

Price Range
$10.1664 - $9.1752

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge - Overall Width - 40.0 mm | 1.575 in; Overall Length - 40.0 mm | 1.575 in; Die Cast Zinc Alloy

299111E

Price Range
$4.7268 - $4.2659

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Free Swinging Hinge - ; ; ;

399123E

Price Range
$9.8485 - $8.8883

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090