| Quantity | Unit price |
|---|---|
| 50 - 249 | $4.8686 |
| 250 - 1249 | $4.6252 |
| 1250 + | $4.3939 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.354 in |
|---|---|
| Leaf Thickness | 9.0 mm |
| Overall Length | 1.575 in |
| Overall Length | 40.0 mm |
| Overall Thickness | 9.0 mm |
| Overall Thickness | 0.354 in |
| Overall Width | 1.575 in |
| Overall Width | 40.0 mm |
| Pin Material | Stainless Steel |
| Finish | Powder Coating |
| Leaf Shape | Rectangular |
| Number of Mounting Holes | 0 |
| Includes | Fasteners not included |
| Specifications | DIN-EN 1774 |
| Commodity Code | 8302100090 |
| Hinge Type | Leaf Hinge |
| Mounting Orientation | Universal |
| Mounting Method | Pin |
| Removability | Fixed |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue