Our Cam Plungers are supplied in either stainless steel or burnished steel. The Cam Plungers are offered in a variety of plunger diameters.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Nose Diameter | View | |
|---|---|---|---|---|---|
| $18.0398 - $19.9887 | Request the lead time here |
Zinc Plated
|
0.157 in
4.0 mm
|
||
| $27.0281 - $29.948 | Request the lead time here |
Zinc Plated
|
0.394 in
10.0 mm
|
||
| $22.3113 - $24.7216 | Request the lead time here |
Zinc Plated
|
0.197 in
5.0 mm
|
||
| $33.392 - $36.9995 | Request the lead time here |
Zinc Plated
|
0.315 in
8.0 mm
|
||
| $24.9317 - $27.6252 | Request the lead time here |
Matt
|
0.315 in
8.0 mm
|
||
| $29.6137 - $32.813 | Request the lead time here |
Zinc Plated
|
0.315 in
8.0 mm
|
||
| $42.8257 - $47.4523 | Request the lead time here |
Textured
|
0.315 in
8.0 mm
|
||
| $46.4195 - $51.4343 | Request the lead time here |
Textured
|
0.472 in
12.0 mm
|
||
| $48.7405 - $54.006 | Request the lead time here |
Textured
|
0.551 in
14.0 mm
|
||
| $49.3394 - $54.6698 | Request the lead time here |
Textured
|
0.315 in
8.0 mm
|
||
| $35.7879 - $39.6542 | Request the lead time here |
Zinc Plated;Blue Passivated
|
0.472 in
12.0 mm
|
||
| $46.1201 - $51.1026 | Request the lead time here |
Textured
|
0.394 in
10.0 mm
|
||
| $46.4944 - $51.5174 | Request the lead time here |
Textured
|
0.394 in
10.0 mm
|
||
| $49.1148 - $54.4208 | Request the lead time here |
Textured
|
0.472 in
12.0 mm
|
||
| $49.1148 - $54.4208 | Request the lead time here |
Textured
|
0.472 in
12.0 mm
|
||
| $48.7405 - $54.006 | Request the lead time here |
Textured
|
0.551 in
14.0 mm
|
||
| $33.3173 - $36.9166 | Request the lead time here |
Zinc Plated
|
0.394 in
10.0 mm
|
||
| $31.4454 - $34.8426 | Request the lead time here |
Zinc Plated
|
0.551 in
14.0 mm
|
||
| $32.6792 - $36.2096 | Request the lead time here |
Textured
|
0.551 in
14.0 mm
|
||
| $46.2698 - $51.2684 | Request the lead time here |
Textured
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue