| Quantity | Unit price |
|---|---|
| 5 - 24 | $53.0629 |
| 25 - 124 | $50.4097 |
| 125 + | $47.8892 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Material | Steel |
|---|---|
| Colour | Black |
| Finish | Textured |
| Nose Material | Steel |
| Type | Parallel |
| Final End Force | 55.0 N |
| Final End Force | 55.0 N |
| Handle Length | 37.0 mm |
| Handle Length | 1.457 in |
| Initial End Force | 16.0 N |
| Initial End Force | 16.0 N |
| Nose Diameter | 0.394 in |
| Nose Diameter | 10.0 mm |
| Nose Projection | 0.551 in |
| Nose Projection | 14.0 mm |
| Overall Length | 68.0 mm |
| Overall Length | 2.677 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue