Menu Search

Horizontal Toggle Clamps

In production

Horizontal toggle clamps are designed to securely hold workpieces in place during production or assembly. It guarantees stability, a secure grip, and easy fastening and release.

These clamps has a low-profile design and zinc-plated components to prevent corrosion. The handle and hold-down bar move in opposing directions to provide stable holding capability.

The handle is horizontally positioned in reference to the spindle for operator comfort. Used in sectors such as manufacturing, assembling and repairing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Item Code Price range Availability Base Material Height Under Bar Maximum Holding Force Handle Movement View
$71.701 - $79.4472 Request the lead time here
Steel
34.0 mm
2446.5 N
72
$102.0872 - $113.1161 Request the lead time here
Stainless Steel
25.1 mm
1467.9 N
76
$31.1859 - $34.555 Request the lead time here
Steel
7.5 mm
266.9 N
80
$95.2903 - $105.5848 Request the lead time here
Steel
45.0 mm
3429.6 N
72
$79.5641 - $88.1597 Request the lead time here
Stainless Steel
19.0 mm
734 N
76
$54.1088 - $59.9545 Request the lead time here
Steel
25.1 mm
1467.9 N
76
$55.1751 - $61.1358 Request the lead time here
Stainless Steel
7.5 mm
266.9 N
80
$41.7144 - $46.221 Request the lead time here
Steel
19.0 mm
734 N
78
Request the lead time here
304 Stainless Steel
27.0 mm
1.00 kN
78
Request the lead time here
304 Stainless Steel
7.5 mm
0.30 kN
75
Request the lead time here
304 Stainless Steel
19.5 mm
0.70 kN
60
Request the lead time here
304 Stainless Steel
27.0 mm
1.00 kN
65
$19.4544 - $21.5562 Request the lead time here
Steel
34.0 mm
225.0 kg
66
$19.8597 - $22.0052 Request the lead time here
Steel
12.5 mm
50.0 kg
166
Request the lead time here
304 Stainless Steel
34.0 mm
2.20 kN
60
$19.4544 - $21.5562 Request the lead time here
Steel
23.5 mm
225.0 kg
175
Request the lead time here
Steel
27.0 mm
1.00 kN
65
Request the lead time here
Steel
34.0 mm
2.20 kN
60
Request the lead time here
Steel
44.0 mm
3.4 kN
60
$11.7538 - $13.0236 Request the lead time here
Steel
12.5 mm
225.0 kg
166
  • of 2
Toggle Clamp - Overall Height - 68.5 mm | 2.697 in ; Overall Length - 229.0 mm | 9.016 in ; 2446.5 N | 550.0 lbf; Steel

493786

Price Range
$79.4472 - $71.701

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    2446.5 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp - Overall Height - 52.6 mm | 2.071 in ; Overall Length - 176.0 mm | 6.929 in ; 1467.9 N | 330.0 lbf; Stainless Steel

493808

Price Range
$113.1161 - $102.0872

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    25.1 mm
  • Maximum Holding Force
    1467.9 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp - Overall Height - 18.0 mm | 0.709 in ; Overall Length - 77.0 mm | 3.031 in ; 266.9 N | 60.0 lbf; Steel

493783

Price Range
$34.555 - $31.1859

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    266.9 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp - Overall Height - 90.2 mm | 3.551 in ; Overall Length - 276.0 mm | 10.866 in ; 3429.6 N | 771.0 lbf; Steel

493787

Price Range
$105.5848 - $95.2903

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    45.0 mm
  • Maximum Holding Force
    3429.6 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp - Overall Height - 38.2 mm | 1.504 in ; Overall Length - 117.0 mm | 4.606 in ; 734 N | 165.0 lbf; Stainless Steel

493807

Price Range
$88.1597 - $79.5641

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.0 mm
  • Maximum Holding Force
    734 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp - Overall Height - 52.6 mm | 2.071 in ; Overall Length - 176.0 mm | 6.929 in ; 1467.9 N | 330.0 lbf; Steel

493785

Price Range
$59.9545 - $54.1088

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    25.1 mm
  • Maximum Holding Force
    1467.9 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp - Overall Height - 18.0 mm | 0.709 in ; Overall Length - 77.0 mm | 3.031 in ; 266.9 N | 60.0 lbf; Stainless Steel

493806

Price Range
$61.1358 - $55.1751

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    266.9 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp - Overall Height - 38.2 mm | 1.504 in ; Overall Length - 117.0 mm | 4.606 in ; 734 N | 165.0 lbf; Steel

493784

Price Range
$46.221 - $41.7144

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.0 mm
  • Maximum Holding Force
    734 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp: Height Under Bar - 27.0 mm | 1.063 in; ;

20509897


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    1.00 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp: Height Under Bar - 7.5 mm | 0.295 in; ;

20509910


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    0.30 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp: Height Under Bar - 19.5 mm | 0.768 in; ;

20509972


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.5 mm
  • Maximum Holding Force
    0.70 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp: Height Under Bar - 27.0 mm | 1.063 in; ;

20510008


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    1.00 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp - Overall Height - 47.0 mm | 1.85 in ; Overall Length - 178.0 mm | 7.008 in ; 225.0 kg | 496 lbs; Steel

1472803

Price Range
$21.5562 - $19.4544

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp - Overall Height - 38.0 mm | 1.496 in ; Overall Length - 59.0 mm | 2.323 in ; 50.0 kg | 110.2 lbs; Steel

1472819

Price Range
$22.0052 - $19.8597

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    50.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 34.0 mm | 1.339 in; ;

20509934


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    2.20 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp - Overall Height - 62.0 mm | 2.441 in ; Overall Length - 93.0 mm | 3.661 in ; 225.0 kg | 496 lbs; Steel

1472805

Price Range
$21.5562 - $19.4544

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    23.5 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 27.0 mm | 1.063 in; ;

20509996


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    1.00 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp: Height Under Bar - 34.0 mm | 1.339 in; ;

20510060


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    2.20 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp: Height Under Bar - 44.0 mm | 1.732 in; ;

20510121


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    44.0 mm
  • Maximum Holding Force
    3.4 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp - Overall Height - 38.0 mm | 1.496 in ; Overall Length - 59.0 mm | 2.323 in ; 225.0 kg | 496 lbs; Steel

1472804

Price Range
$13.0236 - $11.7538

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel