| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Height Under Bar | 34.0 mm |
|---|---|
| Height Under Bar | 1.339 in |
| Maximum Holding Force | 2.20 kN |
| Maximum Holding Force | 2.20 kN |
| Handle Colour | Red |
| Base Material | Steel |
| Handle Type | Straight Handle |
| Handle Movement | 60 |
| Bar Movement | 92 |
| Arm Type | Adjustable |
| Commodity Code | 8205700000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue