Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
117 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Colour Material Special Offer Minimum Taper Diameter Plug Style View
$0.1068 - $0.1184 2090 In stock
Natural
Silicone Rubber
Tapered Silicone Plug
STS-0812-1000 $0.6709 - $0.7434 1160 In stock
Natural
Silicone Rubber
Tapered Silicone Plug
$0.6905 - $0.7651 80 In stock
Natural
Silicone Rubber
Tapered Silicone Plug
$1.5475 - $2.8508 22 In stock
31.8 mm
Black
EPDM
26.2 mm
Solid
$2.5578 - $2.6923 Request the lead time here
41.3 mm
Black
EPDM
33.3 mm
Solid
$11.7702 - $21.682 Request the lead time here
75.0 mm
Black
EPDM
61.9 mm
Solid
$0.0175 - $0.0322 Request the lead time here
1.6 mm
Natural
Silicone
0.4 mm
Solid
$0.1638 - $0.3017 11 In stock
11.1 mm
Natural
Silicone
8.7 mm
Solid
$3.8666 - $7.1227 8 In stock
46.0 mm
Natural
Silicone
38.1 mm
Solid
$6.9343 - $12.7739 59 In stock
62.7 mm
Natural
Silicone
50.0 mm
Solid
$0.0296 - $0.0545 Request the lead time here
4.8 mm
Black
EPDM
1.6 mm
Solid
$0.2765 - $0.5095 10 In stock
14.3 mm
Black
EPDM
7.9 mm
Solid
$2.2926 - $4.2234 Request the lead time here
38.9 mm
Black
EPDM
31.8 mm
Solid
$18.6365 - $34.3304 Request the lead time here
88.9 mm
Black
EPDM
76.2 mm
Solid
$0.0187 - $0.0346 19 In stock
2.0 mm
Natural
Silicone
0.5 mm
Solid
$4.8506 - $5.3747 108 In stock
52.4 mm
Black
EPDM
44.5 mm
Solid
$0.0222 - $0.0409 Request the lead time here
3.2 mm
Black
EPDM
0.8 mm
Solid
$8.6717 - $15.9743 13 In stock
68.3 mm
Natural
Silicone
57.9 mm
Solid
$0.0518 - $0.0955 Request the lead time here
5.5 mm
Black
EPDM
1.2 mm
Solid
$0.3101 - $0.3265 Request the lead time here
15.9 mm
Black
EPDM
11.1 mm
Solid
  • of 6
Masking Tapered Plug - ; Push Fit ; Overall Height - 20.0 mm | 0.787 in

STS-0276-0787

Price Range
$0.1184 - $0.1068

Stock Levels
2090 In stock
Attributes
  • Plug Style
    Tapered Silicone Plug
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Overall Height
    20.0 mm
Masking Tapered Plug - ; Push Fit ; Overall Height - 25.4 mm | 1 in

STS-0812-1000

Price Range
$0.7434 - $0.6709

Stock Levels
1160 In stock
Attributes
  • Plug Style
    Tapered Silicone Plug
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Overall Height
    25.4 mm
Masking Tapered Plug - ; Push Fit ; Overall Height - 25.4 mm | 1 in

STS-0827-1000

Price Range
$0.7651 - $0.6905

Stock Levels
80 In stock
Attributes
  • Plug Style
    Tapered Silicone Plug
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Overall Height
    25.4 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 26.2 mm | 1.031 in ; EPDM ; Maximum Compatible Hole Diameter - 31.8 mm | 1.252 in Push Fit

461556

Price Range
$2.8508 - $1.5475

Stock Levels
22 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 33.3 mm | 1.311 in ; EPDM ; Maximum Compatible Hole Diameter - 41.3 mm | 1.626 in Push Fit

461560

Price Range
$2.6923 - $2.5578

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 61.9 mm | 2.437 in ; EPDM ; Maximum Compatible Hole Diameter - 75.0 mm | 2.953 in Push Fit

461570

Price Range
$21.682 - $11.7702

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.4 mm | 0.016 in ; Silicone ; Maximum Compatible Hole Diameter - 1.6 mm | 0.063 in Push Fit

461493

Price Range
$0.0322 - $0.0175

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 8.5 mm | 0.335 in ; Silicone ; Maximum Compatible Hole Diameter - 11.0 mm | 0.433 in Push Fit

461501

Price Range
$0.3017 - $0.1638

Stock Levels
11 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 38.1 mm | 1.5 in ; Silicone ; Maximum Compatible Hole Diameter - 46.0 mm | 1.811 in Push Fit

461514

Price Range
$7.1227 - $3.8666

Stock Levels
8 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 50.0 mm | 1.969 in ; Silicone ; Maximum Compatible Hole Diameter - 62.7 mm | 2.469 in Push Fit

461518

Price Range
$12.7739 - $6.9343

Stock Levels
59 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.063 in ; EPDM ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in Push Fit

461529

Price Range
$0.0545 - $0.0296

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 7.9 mm | 0.311 in ; EPDM ; Maximum Compatible Hole Diameter - 14.3 mm | 0.563 in Push Fit

461541

Price Range
$0.5095 - $0.2765

Stock Levels
10 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 31.8 mm | 1.252 in ; EPDM ; Maximum Compatible Hole Diameter - 38.9 mm | 1.531 in Push Fit

461559

Price Range
$4.2234 - $2.2926

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 76.2 mm | 3 in ; EPDM ; Maximum Compatible Hole Diameter - 88.9 mm | 3.5 in Push Fit

461571

Price Range
$34.3304 - $18.6365

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.5 mm | 0.02 in ; Silicone ; Maximum Compatible Hole Diameter - 2.0 mm | 0.079 in Push Fit

461494

Price Range
$0.0346 - $0.0187

Stock Levels
19 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 44.5 mm | 1.752 in ; EPDM ; Maximum Compatible Hole Diameter - 52.4 mm | 2.063 in Push Fit

461565

Price Range
$5.3747 - $4.8506

Stock Levels
108 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.8 mm | 0.031 in ; EPDM ; Maximum Compatible Hole Diameter - 3.2 mm | 0.126 in Push Fit

461527

Price Range
$0.0409 - $0.0222

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 57.9 mm | 2.28 in ; Silicone ; Maximum Compatible Hole Diameter - 68.3 mm | 2.689 in Push Fit

461520

Price Range
$15.9743 - $8.6717

Stock Levels
13 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.2 mm | 0.047 in ; EPDM ; Maximum Compatible Hole Diameter - 5.5 mm | 0.217 in Push Fit

461531

Price Range
$0.0955 - $0.0518

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in ; EPDM ; Maximum Compatible Hole Diameter - 15.9 mm | 0.626 in Push Fit

461544

Price Range
$0.3265 - $0.3101

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads