Menu Search

High Temperature Castors

In production

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Wheel Diameter Caster Type Wheel Material Load Capacity View
$51.8036 - $57.4001 Request the lead time here
100.0 mm
Fixed Plate Castor
Phenolic
150.0 kg
$55.96 - $62.0055 Request the lead time here
100.0 mm
Fixed Plate Castor
Rubber
150.00 N
$49.3609 - $54.6936 Request the lead time here
80.0 mm
Fixed Plate Castor
Rubber
100.0 N
$31.0029 - $34.3522 Request the lead time here
80.0 mm
Swivel Plate Castor
Thermoplastic
$66.8737 - $74.0982 Request the lead time here
80.0 mm
Fixed Plate
Phenolic
100.0 kg
$75.5808 - $83.746 Request the lead time here
100.0 mm
Swivel Plate Castor
Plastic
150.0 kg
$37.3067 - $41.3371 Request the lead time here
100.0 mm
Swivel Plate Castor
Thermoplastic
$44.6679 - $49.4934 Request the lead time here
80.0 mm
Fixed Plate Castor
Phenolic
100.0 kg
$91.3208 - $101.1866 Request the lead time here
100.0 mm
Swivel Plate Castor
Phenolic
150.0 kg
$52.6108 - $58.2946 Request the lead time here
80.0 mm
Swivel Plate Castor
Phenolic
100.0 kg
$110.7385 - $122.7019 Request the lead time here
80.0 mm
Swivel Plate Castor With Brake
Phenolic
100.0 kg
$62.1096 - $68.8195 Request the lead time here
80.0 mm
Swivel Plate Castor
Phenolic
$24.9622 - $27.6589 Request the lead time here
80.0 mm
Fixed Plate Castor
Thermoplastic
101.8 kg
$30.6195 - $33.9275 Request the lead time here
100.0 mm
Fixed Plate Castor
Thermoplastic
152.9 kg
$39.1544 - $43.3844 Request the lead time here
80.0 mm
Fixed Plate Castor
Thermoplastic Polymer
100.0 N
$45.5775 - $50.5013 Request the lead time here
35.0 mm
Fixed Plate Castor
PA
15.0 kg
$62.6768 - $69.4478 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
$106.9192 - $118.4701 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
$86.9224 - $96.3128 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
$82.1492 - $151.3275 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
  • of 2
Swivel Plate Caster - Wheel Material Phenolic ; Caster Housing Material Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 150.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

494710

Price Range
$57.4001 - $51.8036

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Swivel Plate Caster - Wheel Material Rubber ; Caster Housing Material Stainless Steel ;White ; Temperature Range 260 °C | 500 °F ; Load Capacity 150.00 N ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

1337456

Price Range
$62.0055 - $55.96

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.00 N
  • Wheel Material
    Rubber
Swivel Plate Caster - Wheel Material Rubber ; Caster Housing Material Stainless Steel ;White ; Temperature Range 260 °C | 500 °F ; Load Capacity 100.0 N ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

1337454

Price Range
$54.6936 - $49.3609

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 N
  • Wheel Material
    Rubber
Swivel Plate Castor - Wheel Material Thermoplastic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 101.8 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 45.0 mm | 1.772 in

1337450

Price Range
$34.3522 - $31.0029

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    45.0 mm
  • Overall Height
    108.0 mm
  • Wheel Material
    Thermoplastic
  • Caster Housing Material
    Stainless Steel
Swivel Plate Caster - Wheel Material Phenolic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494719

Price Range
$74.0982 - $66.8737

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Swivel Plate Caster - Wheel Material Plastic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 150.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

494720

Price Range
$83.746 - $75.5808

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Plastic
Swivel Plate Castor With Brake - Wheel Material Thermoplastic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 152.9 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 50.0 mm | 1.969 in

1337452

Price Range
$41.3371 - $37.3067

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    50.0 mm
  • Overall Height
    127.0 mm
  • Wheel Material
    Thermoplastic
  • Caster Housing Material
    Stainless Steel
Swivel Plate Caster - Wheel Material Phenolic ; Caster Housing Material Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494709

Price Range
$49.4934 - $44.6679

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster Wheel - Wheel Material Phenolic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 150.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

494712

Price Range
$101.1866 - $91.3208

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster Wheel - Wheel Material Phenolic ; Caster Housing Material Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494701

Price Range
$58.2946 - $52.6108

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster Wheel - Wheel Material Phenolic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494713

Price Range
$122.7019 - $110.7385

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Swivel Plate Castor - Wheel Material Phenolic ; Caster Housing Material Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494703

Price Range
$68.8195 - $62.1096

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Wheel Material
    Phenolic
  • Caster Housing Material
    Steel
Rigid Plate Caster - Wheel Material Thermoplastic ; Caster Housing Material Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 101.8 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 45.0 mm | 1.772 in

1337451

Price Range
$27.6589 - $24.9622

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    45.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    101.8 kg
  • Wheel Material
    Thermoplastic
Rigid Plate Caster - Wheel Material Thermoplastic ; Caster Housing Material Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 152.9 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 50.0 mm | 1.969 in

1337453

Price Range
$33.9275 - $30.6195

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    50.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    152.9 kg
  • Wheel Material
    Thermoplastic
Rigid Plate Caster - Wheel Material Thermoplastic Polymer ; Caster Housing Material Stainless Steel ;White ; Temperature Range 260 °C | 500 °F ; Load Capacity 100.0 N ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

1337455

Price Range
$43.3844 - $39.1544

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 N
  • Wheel Material
    Thermoplastic Polymer
Rigid Plate Caster - Wheel Material PA ; Caster Housing Material Stainless Steel ;Black ; ; Load Capacity 15.0 kg ; Wheel Diameter 35.0 mm | 1.378 in ;

1337457

Price Range
$50.5013 - $45.5775

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    15.0 kg
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
Swivel Caster - Wheel Material Phenolic ; Caster Housing Material Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 120.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

494706

Price Range
$69.4478 - $62.6768

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Swivel Caster - Load Capacity - 100.0 kg ; Overall Height - 108.0 mm | 4.252 in ; Wheel Width - 35.0 mm | 1.378 in ; Wheel Material - Phenolic

494717

Price Range
$118.4701 - $106.9192

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Swivel Caster - Wheel Material Phenolic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 120.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

494716

Price Range
$96.3128 - $86.9224

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Swivel Caster - Wheel Material Phenolic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494715

Price Range
$151.3275 - $82.1492

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic