Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
$35.0326 - $38.8174 Request the lead time here
0.4
12.0
100.0
$62.662 - $69.4315 Request the lead time here
0.4
12.0
250.0
$85.7881 - $95.0562 Request the lead time here
0.4
12.0
550.0
$88.3832 - $97.9315 Request the lead time here
0.4
12.0
600.0
$96.3209 - $106.7268 Request the lead time here
0.4
12.0
750.0
$208.9751 - $231.5514 Request the lead time here
0.4
12.0
1150.0
$224.6216 - $248.8882 Request the lead time here
0.4
12.0
1450.0
$229.8116 - $254.6388 Request the lead time here
0.4
12.0
1550.0
$67.9284 - $75.2669 Request the lead time here
0.4
12.0
350.0
$80.6745 - $89.3899 Request the lead time here
0.4
12.0
500.0
$98.9159 - $109.6022 Request the lead time here
0.4
12.0
800.0
$353.4565 - $391.6416 Request the lead time here
0.4
12.0
3250.0
$374.3693 - $414.8136 Request the lead time here
0.4
12.0
3650.0
$387.4207 - $429.275 Request the lead time here
0.4
12.0
3900.0
$400.4721 - $443.7364 Request the lead time here
0.4
12.0
4150.0
$408.3335 - $452.447 Request the lead time here
0.4
12.0
4300.0
$413.5999 - $458.2824 Request the lead time here
0.4
12.0
4400.0
$418.8662 - $464.1176 Request the lead time here
0.4
12.0
4500.0
$431.9176 - $478.5791 Request the lead time here
0.4
12.0
4750.0
$40.2227 - $44.5681 Request the lead time here
0.4
12.0
200.0
  • of 42
Hardened Hollow Shaft - 12.0; 100.0; 0.4; Steel

20285968

Price Range
$38.8174 - $35.0326

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 250.0; 0.4; Steel

20285999

Price Range
$69.4315 - $62.662

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 550.0; 0.4; Steel

20286057

Price Range
$95.0562 - $85.7881

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 600.0; 0.4; Steel

20286064

Price Range
$97.9315 - $88.3832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 750.0; 0.4; Steel

20286095

Price Range
$106.7268 - $96.3209

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1150.0; 0.4; Steel

20286170

Price Range
$231.5514 - $208.9751

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1450.0; 0.4; Steel

20286231

Price Range
$248.8882 - $224.6216

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1550.0; 0.4; Steel

20286255

Price Range
$254.6388 - $229.8116

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 350.0; 0.4; Steel

20286019

Price Range
$75.2669 - $67.9284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 500.0; 0.4; Steel

20286040

Price Range
$89.3899 - $80.6745

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 800.0; 0.4; Steel

20286101

Price Range
$109.6022 - $98.9159

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3250.0; 0.4; Steel

20286590

Price Range
$391.6416 - $353.4565

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3650.0; 0.4; Steel

20286675

Price Range
$414.8136 - $374.3693

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3900.0; 0.4; Steel

20286729

Price Range
$429.275 - $387.4207

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4150.0; 0.4; Steel

20286774

Price Range
$443.7364 - $400.4721

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4300.0; 0.4; Steel

20286804

Price Range
$452.447 - $408.3335

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4400.0; 0.4; Steel

20286828

Price Range
$458.2824 - $413.5999

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4500.0; 0.4; Steel

20286842

Price Range
$464.1176 - $418.8662

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4750.0; 0.4; Steel

20286897

Price Range
$478.5791 - $431.9176

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 200.0; 0.4; Steel

20285982

Price Range
$44.5681 - $40.2227

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099