Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
99 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type View
$1.5513 - $2.8578 10 In stock
23.0 mm
M5
$1.8038 - $3.3226 Request the lead time here
28.0 mm
M8
KTSR-15M04M15 $0.909 - $1.6747 18 In stock
15.0 mm
M4
$1.7269 - $3.1811 Request the lead time here
23.0 mm
M6
$1.5929 - $2.9342 Request the lead time here
23.0 mm
M5
$1.4413 - $5.5077 182 In stock
23.0 mm
M6
$0.9311 - $1.7151 Request the lead time here
15.0 mm
M4
$1.5294 - $2.8174 Request the lead time here
23.0 mm
M5
$1.5929 - $2.9342 Request the lead time here
23.0 mm
M6
$0.8956 - $1.65 Request the lead time here
15.0 mm
M4
$1.8596 - $3.4258 Request the lead time here
28.0 mm
M8
$1.638 - $3.0173 515 In stock
28.0 mm
M8
$1.7769 - $3.2731 20 In stock
23.0 mm
M6
$1.6929 - $3.1184 20 In stock
23.0 mm
M6
$1.7915 - $3.3002 Request the lead time here
14.0 mm
M5
Threaded Stud
$78.0162 - $86.4446 Request the lead time here
50.0 mm
M10
Threaded Stud
$61.5361 - $68.184 Request the lead time here
50.0 mm
M8
Threaded Through Bore
$112.1861 - $124.3059 Request the lead time here
60.0 mm
M12
Threaded Stud
$60.3264 - $66.8438 Request the lead time here
50.0 mm
M8
Threaded Blind Bore
$100.2417 - $111.0711 Request the lead time here
60.0 mm
M12
Threaded Stud
  • of 5
Knurled Knob - Thread Size - M5 ; ; ;

KTSR-23M05M15

Price Range
$2.8578 - $1.5513

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M8 ; ; ;

KTSR-28M08M50

Price Range
$3.3226 - $1.8038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    28.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M4 ; ; ;

KTSR-15M04M15

Price Range
$1.6747 - $0.909

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    15.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M25

Price Range
$3.1811 - $1.7269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M5 ; ; ;

KTSR-23M05M25

Price Range
$2.9342 - $1.5929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M10

Price Range
$5.5077 - $1.4413

Stock Levels
182 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M4 ; ; ;

KTSR-15M04M25

Price Range
$1.7151 - $0.9311

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    15.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M5 ; ; ;

KTSR-23M05M10

Price Range
$2.8174 - $1.5294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M15

Price Range
$2.9342 - $1.5929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M4 ; ; ;

KTSR-15M04M10

Price Range
$1.65 - $0.8956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    15.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M8 ; ; ;

KTSR-28M08M30

Price Range
$3.4258 - $1.8596

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    28.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M8 ; ; ;

KTSR-28M08M25

Price Range
$3.0173 - $1.638

Stock Levels
515 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    28.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M30

Price Range
$3.2731 - $1.7769

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M40

Price Range
$3.1184 - $1.6929

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Grip Knob - Knob Diameter 14.0 mm | 0.551 in; Thread Size M5;

466400

Price Range
$3.3002 - $1.7915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Stud
  • Thread Material
    Phenolic
  • Knob Diameter
    14.0 mm
Knurled Knob - Knob Diameter - 50.0 mm | 1.969 in ; Thread Size - M10 ; Overall Height - 59.0 mm | 2.323 in ; Knob Material - Stainless Steel

1504726

Price Range
$86.4446 - $78.0162

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
Grip Knob - Knob Diameter - 50.0 mm | 1.969 in ; Thread Size - M8 ; Overall Height - 34.0 mm | 1.339 in ; Knob Material - Stainless Steel

1504730

Price Range
$68.184 - $61.5361

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Through Bore
  • Thread Material
    Stainless Steel
  • Knob Diameter
    50.0 mm
  • Knob Height
    16.0 mm
Grip Knob - Knob Diameter - 60.0 mm | 2.362 in ; Thread Size - M12 ; Overall Height - 79.0 mm | 3.11 in ; Knob Material - Stainless Steel

1504736

Price Range
$124.3059 - $112.1861

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
Grip Knob - Knob Diameter - 50.0 mm | 1.969 in ; Thread Size - M8 ; Overall Height - 34.0 mm | 1.339 in ; Knob Material - Stainless Steel

1504731

Price Range
$66.8438 - $60.3264

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Blind Bore
  • Thread Material
    Stainless Steel
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
Grip Knob - Knob Diameter - 60.0 mm | 2.362 in ; Thread Size - M12 ; Overall Height - 64.0 mm | 2.52 in ; Knob Material - Stainless Steel

1504734

Price Range
$111.0711 - $100.2417

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm