| Quantity | Unit price |
|---|---|
| 15 - 74 | $68.184 |
| 75 - 374 | $64.7748 |
| 375 + | $61.5361 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Knob Material | Stainless Steel |
|---|---|
| Mount Type | Threaded Through Bore |
| Thread Material | Stainless Steel |
| Knob Diameter | 1.969 in |
| Knob Diameter | 50.0 mm |
| Knob Height | 16.0 mm |
| Knob Height | 0.63 in |
| Overall Height | 34.0 mm |
| Overall Height | 1.339 in |
| Stem Diameter | 21.0 mm |
| Stem Diameter | 0.827 in |
| Stem Height | 0.709 in |
| Stem Height | 18.0 mm |
| Thread Length | 16.0 mm |
| Thread Length | 0.63 in |
| Knob Full Material | AISI 303 Stainless Steel |
| Number of Lobes | 9 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue