Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0508 - $0.0936 | 1029 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
||
| $0.357 - $0.3757 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| $0.232 - $0.2442 | 19 In stock |
Natural
|
Nylon 6/6
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0248 - $0.0261 | 2027 In stock |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0804 - $0.0846 | 1026 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0549 - $0.1013 | 30 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0316 - $0.0333 | 2026 In stock |
Natural
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.02 in
0.5 mm
|
||
| $0.0877 - $0.1615 | 1025 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0599 - $0.1103 | 1018 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.098 in
2.5 mm
|
||
| $0.253 - $0.4659 | 16 In stock |
Transparent
|
PC
|
0.512 in
13.0 mm
|
0.063 in
1.6 mm
|
||
| $0.1496 - $0.2758 | 29 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3142 - $0.5787 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0551 - $0.1015 | 1028 In stock |
Natural
|
Nylon 6/6
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
| $0.3775 - $0.6955 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.015 - $0.0278 | 2009 In stock |
Black
|
Nylon 6/6
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| $0.0305 - $0.0562 | 2000 In stock |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.02 in
0.5 mm
|
||
| $0.0397 - $0.0419 | 2014 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $0.1412 - $0.2601 | 58 In stock |
Transparent
|
PC
|
0.157 in
4.0 mm
|
0.02 in
0.5 mm
|
||
| 470835 | $0.0543 - $0.10 | 1017 In stock |
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.039 in
1.0 mm
|
|
| $0.052 - $0.0959 | 8021 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue