Menu Search

Flat Washers - Plastic

In stock

Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PEEK, PC, POM, PVDF, PP
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
329 results
Product SKUs information
Item Code Price range Availability Colour Material Outside Diameter Thickness View
$1.1581 - $1.2191 Request the lead time here
Natural
Nylon 6/6
72.0 mm
6.0 mm
$0.3988 - $0.4196 16 In stock
Natural
Nylon 6/6
55.5 mm
4.0 mm
$2.5351 - $2.6684 78 In stock
Natural
Nylon 6/6
66.0 mm
5.0 mm
$0.0655 - $0.0689 10 In stock
Natural
Nylon 6/6
24.0 mm
2.5 mm
1006780000VR $0.0449 - $0.052 1026 In stock
Natural
Nylon 6/6
24.0 mm
1.3 mm
$0.3809 - $0.401 510 In stock
Natural
Nylon 6/6
50.0 mm
3.0 mm
$0.1353 - $0.1425 267 In stock
Natural
Nylon 6/6
35.0 mm
1.0 mm
$0.0824 - $0.0866 20 In stock
Natural
Nylon 6/6
20.0 mm
2.0 mm
$0.1603 - $0.1687 1025 In stock
Natural
Nylon 6/6
30.0 mm
3.0 mm
1007250000VR $0.0563 - $0.0594 25 In stock
Natural
Nylon 6/6
21.0 mm
2.0 mm
$0.0233 - $0.0246 2027 In stock
Natural
Nylon 6/6
12.7 mm
1.4 mm
$0.201 - $0.2116 Request the lead time here
Natural
Nylon 6/6
34.0 mm
3.0 mm
$0.064 - $0.0674 1030 In stock
Natural
Nylon 6/6
22.0 mm
2.0 mm
$0.0467 - $0.0492 1030 In stock
Natural
Nylon 6/6
12.0 mm
1.0 mm
$0.3594 - $0.3783 10 In stock
Natural
Nylon 6/6
50.0 mm
3.0 mm
$0.2131 - $0.2243 Request the lead time here
Natural
Nylon 6/6
40.0 mm
3.0 mm
$1.4725 - $1.55 Request the lead time here
Natural
Nylon 6/6
72.0 mm
5.0 mm
$0.0111 - $0.0204 2510 In stock
Natural
Nylon 6/6
10.0 mm
0.8 mm
$0.0752 - $0.1386 1030 In stock
Natural
Nylon 6/6
16.0 mm
1.0 mm
$0.0422 - $0.0444 1019 In stock
Natural
Nylon 6/6
18.0 mm
2.0 mm
  • of 17
Natural Nylon 6/6 Flat Washer - Inside Diameter 40.0 mm | 1.575 in; 72.0 mm | 2.835 in; Thickness 6.0 mm | 0.236 in;

0051390000VR

Price Range
$1.2191 - $1.1581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    40.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 31.0 mm | 1.22 in; 55.5 mm | 2.185 in; Thickness 4.0 mm | 0.157 in;

0051300000VR

Price Range
$0.4196 - $0.3988

Stock Levels
16 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    31.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 37.0 mm | 1.457 in; 66.0 mm | 2.598 in; Thickness 5.0 mm | 0.197 in;

0051360000VR

Price Range
$2.6684 - $2.5351

Stock Levels
78 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    37.0 mm
Natural Nylon 6/6 - Inside Diameter 12.5 mm | 0.492 in; 24.0 mm | 0.945 in; Thickness 2.5 mm | 0.098 in;

1000520000VR

Price Range
$0.0689 - $0.0655

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    12.5 mm
Natural Nylon 6/6 - Inside Diameter 12.2 mm | 0.48 in; 24.0 mm | 0.945 in; Thickness 1.3 mm | 0.051 in;

1006780000VR

Price Range
$0.052 - $0.0449

Stock Levels
1026 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    12.2 mm
Natural Nylon 6/6 - Inside Diameter 10.5 mm | 0.413 in; 50.0 mm | 1.969 in; Thickness 3.0 mm | 0.118 in;

1006320000VR

Price Range
$0.401 - $0.3809

Stock Levels
510 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.5 mm
Natural Nylon 6/6 - Inside Diameter 26.0 mm | 1.024 in; 35.0 mm | 1.378 in; Thickness 1.0 mm | 0.039 in;

1005230000VR

Price Range
$0.1425 - $0.1353

Stock Levels
267 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    26.0 mm
Natural Nylon 6/6 - Inside Diameter 12.0 mm | 0.472 in; 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in;

1007210000VR

Price Range
$0.0866 - $0.0824

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    12.0 mm
Natural Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

1006680000VR

Price Range
$0.1687 - $0.1603

Stock Levels
1025 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    6.4 mm
Natural Nylon 6/6 - Inside Diameter 8.4 mm | 0.331 in; 21.0 mm | 0.827 in; Thickness 2.0 mm | 0.079 in;

1007250000VR

Price Range
$0.0594 - $0.0563

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    8.4 mm
Natural Nylon 6/6 - Inside Diameter 4.9 mm | 0.193 in; 12.7 mm | 0.5 in; Thickness 1.4 mm | 0.055 in;

1006610000VR

Price Range
$0.0246 - $0.0233

Stock Levels
2027 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    4.9 mm
Natural Nylon 6/6 - Inside Diameter 10.5 mm | 0.413 in; 34.0 mm | 1.339 in; Thickness 3.0 mm | 0.118 in;

1007350000VR

Price Range
$0.2116 - $0.201

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.5 mm
Natural Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 22.0 mm | 0.866 in; Thickness 2.0 mm | 0.079 in;

1007280000VR

Price Range
$0.0674 - $0.064

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    6.4 mm
Natural Nylon 6/6 - Inside Diameter 5.0 mm | 0.197 in; 12.0 mm | 0.472 in; Thickness 1.0 mm | 0.039 in;

1007910000VR

Price Range
$0.0492 - $0.0467

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    5.0 mm
Natural Nylon 6/6 - Inside Diameter 21.0 mm | 0.827 in; 50.0 mm | 1.969 in; Thickness 3.0 mm | 0.118 in;

1007500000VR

Price Range
$0.3783 - $0.3594

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    21.0 mm
Natural Nylon 6/6 - Inside Diameter 13.0 mm | 0.512 in; Outside Diameter - 40.0 mm | 1.575 in; Thickness 3.0 mm | 0.118 in;

1020570000VR

Price Range
$0.2243 - $0.2131

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    13.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 26.0 mm | 1.024 in; Outside Diameter - 72.0 mm | 2.835 in; Thickness 5.0 mm | 0.197 in;

1020700000VR

Price Range
$1.55 - $1.4725

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    26.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.2 mm | 0.165 in; 10.0 mm | 0.394 in; Thickness 0.8 mm | 0.031 in;

490617

Price Range
$0.0204 - $0.0111

Stock Levels
2510 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    4.2 mm
Natural Nylon 6/6 - Inside Diameter 6.2 mm | 0.244 in; 16.0 mm | 0.63 in; Thickness 1.0 mm | 0.039 in;

1008700000VR

Price Range
$0.1386 - $0.0752

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    6.2 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 18.0 mm | 0.709 in; Thickness 2.0 mm | 0.079 in;

032060100001

Price Range
$0.0444 - $0.0422

Stock Levels
1019 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    6.4 mm