Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard and Premium Fire Protection Sleeves are supported by the hose protection range offering high performance flexible protection cover for cables, hydraulic leads and rubber hose lines. Fire Protection Sleeve gives a protection against high temperatures, radiation heat, direct flames and liquid metal splashes. The inner sleeve has good insulation properties with a 700 degree service temperature. The red silicone cover of the standard sleeve is self extinguishing and is highly flexible allowing easy application to curved or irregular shapes. The Premium sleeve has a thick extruded silicone outer cover which will keep it's shape well allowing easy application onto straight hoses, pipes and cables
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Special Offer | View | |
|---|---|---|---|---|---|
| $1,336.5324 - $1,428.5025 | Request the lead time here |
1.26 in
32.0 mm
|
|
||
| 600605 | $105.2879 - $110.8294 | Request the lead time here |
1.181 in
30.0 mm
|
|
|
| $2,564.0839 - $2,841.0902 | 1 In stock |
2.756 in
70.0 mm
|
|
||
| SGA-FS40 | $998.8724 - $1,106.7839 | 1 In stock |
1.575 in
40.0 mm
|
|
|
| $599.9458 - $664.7599 | 3 In stock |
0.984 in
25.0 mm
|
|
||
| $1,865.8067 - $2,067.3758 | Request the lead time here |
2.362 in
60.0 mm
|
|
||
| SGA-FS50 | $1,356.724 - $1,503.2953 | Request the lead time here |
1.969 in
50.0 mm
|
|
|
| $903.6528 - $1,001.2774 | Request the lead time here |
1.378 in
35.0 mm
|
|
||
| $744.9534 - $825.4332 | Request the lead time here |
1.181 in
30.0 mm
|
|
||
| $456.1828 - $505.4658 | 2 In stock |
0.787 in
20.0 mm
|
|
||
| $360.3409 - $399.2697 | 2 In stock |
0.591 in
15.0 mm
|
|
||
| $371.6573 - $411.8087 | Request the lead time here |
0.394 in
10.0 mm
|
|
||
| $495.5432 - $549.0782 | Request the lead time here |
0.63 in
16.0 mm
|
|
||
| $991.16 - $1,059.3642 | Request the lead time here |
0.866 in
22.0 mm
|
|
||
| $2,130.165 - $2,276.7469 | Request the lead time here |
1.969 in
50.0 mm
|
|
||
| $919.2113 - $982.4645 | Request the lead time here |
0.394 in
10.0 mm
|
|
||
| $72.9959 - $76.8379 | Request the lead time here |
0.866 in
22.0 mm
|
|
||
| $1,192.0424 - $1,274.0698 | Request the lead time here |
1.102 in
28.0 mm
|
|
||
| $65.3039 - $68.7409 | Request the lead time here |
0.591 in
15.0 mm
|
|
||
| $1,025.5147 - $1,096.0828 | Request the lead time here |
0.591 in
15.0 mm