Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
$1.2596 - $1.3957 27 In stock
42.7 mm
White
11.5 mm
$0.5485 - $0.6077 Request the lead time here
33.3 mm
Black
11.5 mm
$0.4749 - $0.8748 Request the lead time here
12.7 mm
14.7 mm
White
6.4 mm
14.3 mm
$0.1812 - $0.2541 30 In stock
12.7 mm
14.7 mm
Black
6.4 mm
14.3 mm
466870 $0.8594 - $0.9046 Request the lead time here
32.0 mm
35.3 mm
Black
2.5 mm
11.5 mm
$0.6031 - $1.1109 421 In stock
33.3 mm
Black
14.3 mm
$0.8703 - $3.3258 14 In stock
44.5 mm
48.4 mm
Black
6.4 mm
14.3 mm
$1.7476 - $6.6777 Request the lead time here
55.1 mm
White
14.3 mm
$0.3618 - $0.6665 227 In stock
19.1 mm
23.4 mm
Black
6.4 mm
14.3 mm
$0.7236 - $1.3331 25 In stock
25.8 mm
White
14.3 mm
$0.1839 - $0.2039 800 In stock
6.4 mm
Black
5.9 mm
$0.4457 - $0.4939 17 In stock
23.2 mm
White
10.3 mm
$1.3002 - $1.4407 18 In stock
48.4 mm
White
11.5 mm
$0.0951 - $0.3635 17 In stock
16.7 mm
White
10.3 mm
$0.3542 - $0.6527 28 In stock
25.8 mm
Black
14.3 mm
$0.1735 - $0.2191 200 In stock
16.0 mm
18.5 mm
Black
2.5 mm
10.3 mm
$0.1212 - $0.2234 1015 In stock
18.2 mm
White
10.3 mm
$0.1381 - $0.2544 26 In stock
22.6 mm
Black
10.6 mm
$0.9054 - $1.2709 Request the lead time here
30.1 mm
33.3 mm
White
6.4 mm
14.3 mm
$1.8092 - $1.9044 6962 In stock
25.0 mm
29.8 mm
White
2.5 mm
11.5 mm
  • of 4
Blanking Plug 42.7 mm 11.5 mm Nylon 6 White

62MP1500W

Price Range
$1.3957 - $1.2596

Stock Levels
27 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    42.7 mm
  • Overall Height
    11.5 mm
Blanking Plug 33.3 mm 11.5 mm Nylon 6 Black

62MP1187

Price Range
$0.6077 - $0.5485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    33.3 mm
  • Overall Height
    11.5 mm
Blanking Plug - Compatible Hole Diameter 12.7 mm | 0.5 in ; Overall Diameter 14.7 mm | 0.579 in ; Push Fit ; PA ; White

466871

Price Range
$0.8748 - $0.4749

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 12.7 mm | 0.5 in ; Overall Diameter 14.7 mm | 0.579 in ; Push Fit ; PA ; Black

466855

Price Range
$0.2541 - $0.1812

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 32.0 mm | 1.26 in ; Overall Diameter 35.3 mm | 1.39 in ; Push Fit ; PA ; Black

466870

Price Range
$0.9046 - $0.8594

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 33.3 mm 14.3 mm Nylon Black

466861

Price Range
$1.1109 - $0.6031

Stock Levels
421 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    33.3 mm
  • Overall Height
    14.3 mm
Blanking Plug - Compatible Hole Diameter 44.5 mm | 1.752 in ; Overall Diameter 48.4 mm | 1.906 in ; Push Fit ; PA ; Black

466865

Price Range
$3.3258 - $0.8703

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 55.1 mm 14.3 mm Nylon White

466882

Price Range
$6.6777 - $1.7476

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    55.1 mm
  • Overall Height
    14.3 mm
Blanking Plug - Compatible Hole Diameter 19.1 mm | 0.752 in ; Overall Diameter 23.4 mm | 0.921 in ; Push Fit ; PA ; Black

466857

Price Range
$0.6665 - $0.3618

Stock Levels
227 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 25.8 mm 14.3 mm Nylon White

466874

Price Range
$1.3331 - $0.7236

Stock Levels
25 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    25.8 mm
  • Overall Height
    14.3 mm
Blanking Plug 6.4 mm 5.9 mm Nylon 6 Black

62MP0187

Price Range
$0.2039 - $0.1839

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    6.4 mm
  • Overall Height
    5.9 mm
Blanking Plug 23.2 mm 10.3 mm Nylon 6 White

62MP0750W

Price Range
$0.4939 - $0.4457

Stock Levels
17 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    23.2 mm
  • Overall Height
    10.3 mm
Blanking Plug 48.4 mm 11.5 mm Nylon 6 White

62MP1750W

Price Range
$1.4407 - $1.3002

Stock Levels
18 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    48.4 mm
  • Overall Height
    11.5 mm
Blanking Plug 16.7 mm 10.3 mm Nylon White

461285

Price Range
$0.3635 - $0.0951

Stock Levels
17 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
Blanking Plug 25.8 mm 14.3 mm Nylon Black

466858

Price Range
$0.6527 - $0.3542

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    25.8 mm
  • Overall Height
    14.3 mm
Blanking Plug - Compatible Hole Diameter 16.0 mm | 0.63 in ; Overall Diameter 18.5 mm | 0.728 in ; Push Fit ; PA ; Black

466867

Price Range
$0.2191 - $0.1735

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 18.2 mm 10.3 mm Nylon White

462733

Price Range
$0.2234 - $0.1212

Stock Levels
1015 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
Blanking Plug 22.6 mm 10.6 mm Nylon Black

460016

Price Range
$0.2544 - $0.1381

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    22.6 mm
  • Overall Height
    10.6 mm
Blanking Plug - Compatible Hole Diameter 30.1 mm | 1.185 in ; Overall Diameter 33.3 mm | 1.311 in ; Push Fit ; PA ; White

466877

Price Range
$1.2709 - $0.9054

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; White

466885

Price Range
$1.9044 - $1.8092

Stock Levels
6962 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed