| Quantity | Unit price |
|---|---|
| 60 - 599 | $1.2709 |
| 600 - 2999 | $0.9532 |
| 3000 + | $0.9054 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | White |
|---|---|
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Fitting Style | Push Fit |
| Head Shape | Domed |
| Hole Type | Round Hole |
| Compatible Hole Diameter | 30.1 mm |
| Compatible Hole Diameter | 1.185 in |
| Overall Diameter | 33.3 mm |
| Overall Diameter | 1.311 in |
| Overall Height | 14.3 mm |
| Overall Height | 0.563 in |
| Compatible Panel Thickness Range | 6.4 mm |
| Compatible Panel Thickness Range | 0.252 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue