Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.
When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.
Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Compatible Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $1.2623 - $1.3987 | 18 In stock |
1.772 in
45.0 mm
|
1.906 in
48.4 mm
|
White
|
0.126 in
3.2 mm
|
0.465 in
11.8 mm
|
||
| 462738 | $0.1738 - $0.2013 | 6701 In stock |
|
1.201 in
30.5 mm
|
White
|
|
0.453 in
11.5 mm
|
|
| $0.0923 - $0.3529 | 17 In stock |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
| $0.1759 - $0.2467 | 30 In stock |
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.0645 - $0.119 | 1022 In stock |
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
| $0.845 - $3.2289 | 14 In stock |
1.752 in
44.5 mm
|
1.906 in
48.4 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.6513 - $1.1999 | 11 In stock |
|
1.5 in
38.1 mm
|
Black
|
|
0.563 in
14.3 mm
|
||
| $0.4328 - $0.4795 | 17 In stock |
|
0.925 in
23.5 mm
|
White
|
|
0.413 in
10.5 mm
|
||
| 460018 | $0.1715 - $0.6552 | Request the lead time here |
|
1.201 in
30.5 mm
|
Black
|
|
0.453 in
11.5 mm
|
|
| $0.5635 - $0.5932 | 9 In stock |
0.984 in
25.0 mm
|
1.173 in
29.8 mm
|
Black
|
0.098 in
2.5 mm
|
0.453 in
11.5 mm
|
||
| $0.1341 - $0.2469 | 26 In stock |
|
0.89 in
22.6 mm
|
Black
|
|
0.406 in
10.3 mm
|
||
| $0.8791 - $1.2339 | Request the lead time here |
1.185 in
30.1 mm
|
1.311 in
33.3 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.0771 - $0.2948 | 2450 In stock |
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
White
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.3513 - $0.6471 | 227 In stock |
0.752 in
19.1 mm
|
0.921 in
23.4 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $1.3722 - $2.528 | Request the lead time here |
|
1.5 in
38.1 mm
|
White
|
|
0.563 in
14.3 mm
|
||
| $0.5326 - $0.59 | Request the lead time here |
|
1.315 in
33.4 mm
|
Black
|
|
0.453 in
11.5 mm
|
||
| 62MP0187W | $0.2104 - $0.233 | 25 In stock |
|
0.252 in
6.4 mm
|
White
|
|
0.232 in
5.9 mm
|
|
| 62MP0875W | $0.5456 - $0.6047 | 10 In stock |
0.874 in
22.2 mm
|
1.126 in
28.6 mm
|
White
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
|
| $0.3017 - $0.5558 | 26 In stock |
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
White
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
||
| $0.439 - $1.678 | 521 In stock |
|
1.217 in
30.9 mm
|
Black
|
|
0.563 in
14.3 mm