For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
$2.5878 - $2.8675 | Request the lead time here |
1.197 in
30.4 mm
|
5.5 Nmm
5.5 Nmm
|
Blue
|
0.394 in
10.0 mm
|
1.642 in
41.7 mm
|
230.0 N
230.0 N
|
Light Duty
|
||
$2.1163 - $2.345 | Request the lead time here |
0.598 in
15.2 mm
|
18.7 Nmm
18.7 Nmm
|
Blue
|
0.492 in
12.5 mm
|
0.783 in
19.9 mm
|
372.0 N
372.0 N
|
Light Duty
|
||
$3.3374 - $3.6979 | Request the lead time here |
0.598 in
15.2 mm
|
34.7 Nmm
34.7 Nmm
|
Blue
|
0.63 in
16.0 mm
|
0.701 in
17.8 mm
|
617.0 N
617.0 N
|
Light Duty
|
||
$4.6423 - $5.1439 | Request the lead time here |
0.803 in
20.4 mm
|
39.9 Nmm
39.9 Nmm
|
Blue
|
0.787 in
20.0 mm
|
0.909 in
23.1 mm
|
922.0 N
922.0 N
|
Medium Duty
|
||
$9.0159 - $9.9898 | Request the lead time here |
1.606 in
40.8 mm
|
35.7 Nmm
35.7 Nmm
|
Blue
|
0.984 in
25.0 mm
|
1.697 in
43.1 mm
|
1540.0 N
1540.0 N
|
Medium Duty
|
||
$1.8215 - $2.0183 | Request the lead time here |
0.504 in
12.8 mm
|
13.5 Nmm
13.5 Nmm
|
Blue
|
0.394 in
10.0 mm
|
0.677 in
17.2 mm
|
233.0 N
233.0 N
|
Light Duty
|
||
$2.1867 - $2.4229 | Request the lead time here |
0.449 in
11.4 mm
|
16.6 Nmm
16.6 Nmm
|
Red
|
0.394 in
10.0 mm
|
0.661 in
16.8 mm
|
279.0 N
279.0 N
|
Heavy Duty
|
||
$6.4535 - $7.1506 | Request the lead time here |
1.008 in
25.6 mm
|
20.8 Nmm
20.8 Nmm
|
Blue
|
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
661.0 N
661.0 N
|
Light Duty
|
||
$3.6417 - $4.0352 | Request the lead time here |
1.051 in
26.7 mm
|
11.1 Nmm
11.1 Nmm
|
Red
|
0.492 in
12.5 mm
|
1.654 in
42.0 mm
|
465.0 N
465.0 N
|
Heavy Duty
|
||
$8.0109 - $8.8763 | Request the lead time here |
1.606 in
40.8 mm
|
19.4 Nmm
19.4 Nmm
|
Blue
|
0.787 in
20.0 mm
|
1.862 in
47.3 mm
|
916.0 N
916.0 N
|
Medium Duty
|
||
$8.7269 - $9.6697 | Request the lead time here |
1.811 in
46.0 mm
|
17.0 Nmm
17.0 Nmm
|
Blue
|
0.787 in
20.0 mm
|
2.067 in
52.5 mm
|
891.0 N
891.0 N
|
Medium Duty
|
||
$7.3179 - $8.1085 | Request the lead time here |
0.693 in
17.6 mm
|
89.1 Nmm
89.1 Nmm
|
Blue
|
0.984 in
25.0 mm
|
0.724 in
18.4 mm
|
1639.0 N
1639.0 N
|
Medium Duty
|
||
$3.393 - $3.7596 | Request the lead time here |
0.315 in
8.0 mm
|
42.4 Nmm
42.4 Nmm
|
Yellow
|
0.492 in
12.5 mm
|
0.504 in
12.8 mm
|
540.0 N
540.0 N
|
Extra Heavy Duty
|
||
$6.2065 - $6.8771 | Request the lead time here |
0.748 in
19.0 mm
|
16.6 Nmm
16.6 Nmm
|
Yellow
|
0.492 in
12.5 mm
|
1.122 in
28.5 mm
|
474.0 N
474.0 N
|
Extra Heavy Duty
|
||
$5.8849 - $6.5207 | Request the lead time here |
0.374 in
9.5 mm
|
82.8 Nmm
82.8 Nmm
|
Yellow
|
0.63 in
16.0 mm
|
0.52 in
13.2 mm
|
1092.0 N
1092.0 N
|
Extra Heavy Duty
|
||
$7.0922 - $7.8583 | Request the lead time here |
0.433 in
11.0 mm
|
170.3 Nmm
170.3 Nmm
|
Yellow
|
0.787 in
20.0 mm
|
0.531 in
13.5 mm
|
2299.0 N
2299.0 N
|
Extra Heavy Duty
|
||
$4.1392 - $4.5864 | Request the lead time here |
0.52 in
13.2 mm
|
45.5 Nmm
45.5 Nmm
|
Red
|
0.63 in
16.0 mm
|
0.756 in
19.2 mm
|
874.0 N
874.0 N
|
Heavy Duty
|
||
$6.0643 - $6.7195 | Request the lead time here |
1.051 in
26.7 mm
|
21.8 Nmm
21.8 Nmm
|
Red
|
0.63 in
16.0 mm
|
1.579 in
40.1 mm
|
875.0 N
875.0 N
|
Heavy Duty
|
||
$8.5472 - $9.4706 | Request the lead time here |
0.378 in
9.6 mm
|
280.7 Nmm
280.7 Nmm
|
Red
|
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
3088.0 N
3088.0 N
|
Heavy Duty
|
||
$4.9889 - $5.5278 | Request the lead time here |
0.315 in
8.0 mm
|
244.9 Nmm
244.9 Nmm
|
Yellow
|
0.787 in
20.0 mm
|
0.37 in
9.4 mm
|
2302.0 N
2302.0 N
|
Extra Heavy Duty
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue