Quantity | Unit price |
---|---|
10 - 49 | $51.9042 |
50 - 249 | $49.309 |
250 + | $46.8436 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 1.969 in |
---|---|
Hole Diameter | 50.0 mm |
Maximum Application Temperature | 446 °F |
Maximum Application Temperature | 230 °C |
Maximum Deflection | 42.7 mm |
Maximum Deflection | 1.681 in |
Maximum Force | 9164.0 N |
Maximum Force | 9164.0 N |
Maximum Operating Deflection | 34.2 mm |
Maximum Operating Deflection | 1.346 in |
Maximum Operating Force | 7404.0 N |
Maximum Operating Force | 7404.0 N |
Optimum Operating Deflection | 0.898 in |
Optimum Operating Deflection | 22.8 mm |
Overall Length | 4.488 in |
Overall Length | 114.0 mm |
Rod Diameter | 0.984 in |
Rod Diameter | 25.0 mm |
Spring Rate | 214.6 Nmm |
Spring Rate | 214.6 Nmm |
Colour | Red |
Material | Chromium Alloy Steel |
Type | Heavy Duty |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue