Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Hexagon and Torx Head Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
The countersunk head design allows it to sit flush with a surface. It provides a clean, low-profile finish that is suitable for precision assembly.
Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SR2011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | Head Type | h1 | l2 | Drive Size | l1 ±0.2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.8462 - $2.0456 | Request the lead time here |
5.0
|
M2.5
|
Torx Head
|
1.50
|
0.9
|
TX-8
|
12.0
|
||
| $1.8846 - $2.0882 | Request the lead time here |
8.0
|
M4
|
Torx Head
|
2.20
|
1.4
|
TX-20
|
20.0
|
||
| $1.6154 - $1.7899 | Request the lead time here |
4.0
|
M2
|
Torx Head
|
1.20
|
0.8
|
TX-6
|
6.0
|
||
| $1.5577 - $1.726 | Request the lead time here |
5.0
|
M2.5
|
Torx Head
|
1.50
|
0.9
|
TX-8
|
6.0
|
||
| $1.4423 - $1.5982 | Request the lead time here |
4.0
|
M2.5
|
Torx Head
|
1.50
|
0.9
|
TX-8
|
4.0
|
||
| $1.9904 - $2.2055 | Request the lead time here |
4.0
|
M2
|
Torx Head
|
1.20
|
0.8
|
TX-6
|
15.0
|
||
| $1.5548 - $1.7228 | Request the lead time here |
6.0
|
M3
|
Torx Head
|
1.65
|
1.0
|
TX-10
|
12.0
|
||
| $1.9615 - $2.1735 | Request the lead time here |
12.0
|
M6
|
Torx Head
|
3.00
|
2.0
|
TX-30
|
8.0
|
||
| $6.0426 - $6.6955 | Request the lead time here |
16.0
|
M8
|
Torx Head
|
4.00
|
2.5
|
TX-35
|
30.0
|
||
| $1.7308 - $1.9178 | Request the lead time here |
4.0
|
M2
|
Torx Head
|
1.20
|
0.8
|
TX-6
|
8.0
|
||
| $1.3269 - $1.4703 | Request the lead time here |
6.0
|
M3
|
Torx Head
|
1.65
|
1.0
|
TX-10
|
4.0
|
||
| $1.9327 - $2.1415 | Request the lead time here |
10.0
|
M5
|
Torx Head
|
2.50
|
1.6
|
TX-25
|
10.0
|
||
| $2.8232 - $3.1283 | Request the lead time here |
12.0
|
M6
|
Torx Head
|
3.00
|
2.0
|
TX-30
|
25.0
|
||
| $2.0769 - $2.3013 | Request the lead time here |
6.0
|
M3
|
Torx Head
|
1.65
|
1.0
|
TX-10
|
25.0
|
||
| $1.7994 - $1.9939 | Request the lead time here |
10.0
|
M5
|
Torx Head
|
2.50
|
1.6
|
TX-25
|
8.0
|
||
| $2.2508 - $2.494 | Request the lead time here |
12.0
|
M6
|
Torx Head
|
3.00
|
2.0
|
TX-30
|
15.0
|
||
| $4.808 - $5.3275 | Request the lead time here |
16.0
|
M8
|
Torx Head
|
4.00
|
2.5
|
TX-35
|
20.0
|
||
| $4.0097 - $4.4429 | Request the lead time here |
16.0
|
M8
|
Torx Head
|
4.00
|
2.5
|
TX-35
|
10.0
|
||
| $2.0193 - $2.2374 | Request the lead time here |
5.0
|
M2.5
|
Torx Head
|
1.50
|
0.9
|
TX-8
|
20.0
|
||
| $1.4547 - $1.6119 | Request the lead time here |
6.0
|
M3
|
Torx Head
|
1.65
|
1.0
|
TX-10
|
10.0