These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
Material: 303 Stainless Steel, Steel, Igumid G Series Code: SRR3450, SRR3454, SRR3453
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | l3 | d1 tol. h11 | Material | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.5758 - $2.8541 | Request the lead time here |
5.7
|
17.0
|
|
6.0
|
303 Stainless Steel
|
12.2
|
||
| $2.2011 - $2.439 | Request the lead time here |
6.0
|
16.5
|
|
8.0
|
Steel
|
20.0
|
||
| $5.7387 - $6.3587 | Request the lead time here |
5.0
|
12.5
|
|
6.0
|
303 Stainless Steel
|
15.5
|
||
| Request the lead time here |
18.0
|
50.5
|
|
25.0
|
303 Stainless Steel
|
57.0
|
|||
| $2.2797 - $2.5261 | Request the lead time here |
8.0
|
20.5
|
|
10.0
|
Steel
|
25.0
|
||
| $4.245 - $4.7037 | Request the lead time here |
9.0
|
24.5
|
|
12.0
|
Steel
|
30.0
|
||
| $15.567 - $17.2487 | Request the lead time here |
18.0
|
50.5
|
|
25.0
|
Steel
|
57.0
|
||
| $5.7387 - $6.3587 | Request the lead time here |
4.0
|
10.5
|
|
5.0
|
303 Stainless Steel
|
13.0
|
||
| $0.9519 - $1.0547 | Request the lead time here |
5.0
|
12.5
|
|
6.0
|
Steel
|
15.5
|
||
| $5.0313 - $5.5748 | Request the lead time here |
3.2
|
8.5
|
|
4.0
|
303 Stainless Steel
|
10.5
|
||
| $7.7041 - $8.5365 | Request the lead time here |
6.0
|
16.5
|
|
8.0
|
303 Stainless Steel
|
20.0
|
||
| $2.9086 - $3.2229 | Request the lead time here |
3.2
|
8.5
|
|
4.0
|
Steel
|
10.5
|
||
| $4.0093 - $4.4424 | Request the lead time here |
4.0
|
10.5
|
|
5.0
|
Steel
|
13.0
|
||
| $8.0186 - $8.8849 | Request the lead time here |
12.0
|
32.5
|
|
16.0
|
Steel
|
38.5
|
||
| $9.1191 - $10.1043 | Request the lead time here |
8.0
|
20.5
|
|
10.0
|
303 Stainless Steel
|
25.0
|
||
| $17.7508 - $19.6685 | Request the lead time here |
12.0
|
32.5
|
|
16.0
|
303 Stainless Steel
|
38.5
|
||
| $18.6315 - $20.6442 | Request the lead time here |
17.5
|
40.5
|
|
20.0
|
Steel
|
46.0
|
||
| Request the lead time here |
17.5
|
40.5
|
|
20.0
|
303 Stainless Steel
|
46.0
|
|||
| $3.3597 - $3.7228 | Request the lead time here |
7.6
|
20.0
|
|
8.0
|
303 Stainless Steel
|
16.5
|
||
| $9.1834 - $10.1755 | Request the lead time here |
15.2
|
39.0
|
|
16.0
|
303 Stainless Steel
|
32.5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue