Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Button Color Thread Length Handle Style Handle Radius View
$38.7792 - $71.4356 Request the lead time here
M5
Natural
Stainless Steel
42.0 mm
$11.6614 - $21.4815 Request the lead time here
M6
Black
GF PA
Orange
10.0 mm
44.0 mm
$11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Orange
16.0 mm
30.0 mm
$11.8169 - $21.7679 Request the lead time here
M6
Black
GF PA
Grey
20.0 mm
44.0 mm
$71.9359 - $179.8398 Request the lead time here
M10
Natural
Stainless Steel
Grey
20.0 mm
78.0 mm
$15.3314 - $28.2422 Request the lead time here
M8
Black
20.0 mm
$20.5361 - $37.8297 Request the lead time here
M10
Black
63.0 mm
$11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Black
10.0 mm
30.0 mm
1219240 $11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Red
10.0 mm
30.0 mm
$11.9995 - $22.1044 Request the lead time here
M5
Black
GF PA
Red
20.0 mm
30.0 mm
$37.6669 - $69.3864 Request the lead time here
M6
Natural
Stainless Steel
Grey
20.0 mm
42.0 mm
$40.7292 - $50.9115 Request the lead time here
M6
Natural
Stainless Steel
Grey
40.0 mm
42.0 mm
$11.0783 - $20.4074 Request the lead time here
M6
Black
GF PA
Orange
16.0 mm
44.0 mm
$12.283 - $22.6266 10 In stock
M8
Black
Glass Filled Nylon 6
25.0 mm
  • of 6
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

498489

Price Range
$71.4356 - $38.7792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219258

Price Range
$21.4815 - $11.6614

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219242

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219267

Price Range
$21.7679 - $11.8169

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; Handle Radius - 78.0 mm | 3.071 in ; Overall Height - 58.0 mm | 2.283 in ; Base Height - 15.7 mm | 0.618 in

498508

Price Range
$179.8398 - $71.9359

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490932

Price Range
$28.2422 - $15.3314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
  • Base Height
    31.5 mm
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; ; ; Base Height - 36.0 mm | 1.417 in

490941

Price Range
$37.8297 - $20.5361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
  • Base Height
    36.0 mm
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219237

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219240

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219248

Price Range
$22.1044 - $11.9995

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 9.7 mm | 0.382 in

498499

Price Range
$69.3864 - $37.6669

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 9.7 mm | 0.382 in

498501

Price Range
$50.9115 - $40.7292

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219262

Price Range
$20.4074 - $11.0783

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490961

Price Range
$22.6266 - $12.283

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm