| Quantity | Unit price |
|---|---|
| 1 - 9 | $21.4815 |
| 10 - 49 | $12.2751 |
| 50 + | $11.6614 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Button Color | Orange |
|---|---|
| Colour | Black |
| Full Material | Glass Fibre Technopolymer |
| Material | GF PA |
| Thread Material | Steel |
| Base Diameter | 12.0 mm |
| Base Diameter | 0.472 in |
| Base Height | 29.5 mm |
| Base Height | 1.161 in |
| Handle Diameter | 0.61 in |
| Handle Diameter | 15.5 mm |
| Handle Length | 52.0 mm |
| Handle Length | 2.047 in |
| Handle Radius | 44.0 mm |
| Handle Radius | 1.732 in |
| Overall Height | 1.28 in |
| Overall Height | 32.5 mm |
| Thread Length | 0.394 in |
| Thread Length | 10.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue