Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Button Color Thread Length Handle Style Handle Radius View
$11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Grey
10.0 mm
30.0 mm
$11.0783 - $11.6614 Request the lead time here
M6
Black
GF PA
Black
16.0 mm
44.0 mm
$13.7605 - $25.3483 Request the lead time here
M8
Black
GF PA
Black
40.0 mm
63.0 mm
$14.419 - $26.5615 Request the lead time here
M8
Black
Glass Filled Nylon 6
$16.4616 - $30.3241 10 In stock
M8
Black
50.0 mm
$27.8971 - $51.3893 Request the lead time here
M12
Black
63.0 mm
$11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Orange
16.0 mm
30.0 mm
$11.8169 - $21.7679 Request the lead time here
M6
Black
GF PA
Grey
20.0 mm
44.0 mm
$71.9359 - $179.8398 Request the lead time here
M10
Natural
Stainless Steel
Grey
20.0 mm
78.0 mm
$11.0783 - $20.4074 Request the lead time here
M6
Black
GF PA
Orange
20.0 mm
44.0 mm
$13.5272 - $14.2391 Request the lead time here
M8
Black
GF PA
Orange
16.0 mm
63.0 mm
$13.5272 - $24.9186 Request the lead time here
M8
Black
GF PA
Red
16.0 mm
63.0 mm
1219240 $11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Red
10.0 mm
30.0 mm
$14.7003 - $27.0796 Request the lead time here
M8
Black
GF PA
Red
30.0 mm
63.0 mm
$25.7705 - $47.472 Request the lead time here
M12
Black
32.0 mm
$9.9112 - $18.2575 10 In stock
M6
Black
Glass Filled Nylon 6
$103.5901 - $258.9754 Request the lead time here
M12
Natural
Stainless Steel
Grey
40.0 mm
92.0 mm
$48.2428 - $88.8683 Request the lead time here
M6
Natural
Stainless Steel
65.0 mm
$48.2428 - $50.7818 Request the lead time here
M8
Natural
Stainless Steel
65.0 mm
$133.6826 - $246.2574 Request the lead time here
M16
Natural
Stainless Steel
108.0 mm
  • of 6
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219239

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219261

Price Range
$11.6614 - $11.0783

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219293

Price Range
$25.3483 - $13.7605

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Female Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; ; ; Base Height - 36.0 mm | 1.417 in

490951

Price Range
$26.5615 - $14.419

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490936

Price Range
$30.3241 - $16.4616

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
  • Base Height
    31.5 mm
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; ; ; Base Height - 43.0 mm | 1.693 in

490945

Price Range
$51.3893 - $27.8971

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    18.5 mm
  • Base Height
    43.0 mm
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219242

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219267

Price Range
$21.7679 - $11.8169

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; Handle Radius - 78.0 mm | 3.071 in ; Overall Height - 58.0 mm | 2.283 in ; Base Height - 15.7 mm | 0.618 in

498508

Price Range
$179.8398 - $71.9359

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219266

Price Range
$20.4074 - $11.0783

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219278

Price Range
$14.2391 - $13.5272

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219280

Price Range
$24.9186 - $13.5272

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219240

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219292

Price Range
$27.0796 - $14.7003

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; ; ; Base Height - 43.0 mm | 1.693 in

490943

Price Range
$47.472 - $25.7705

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    18.5 mm
  • Base Height
    43.0 mm
Female Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; ; ; Base Height - 25.0 mm | 0.984 in

490948

Price Range
$18.2575 - $9.9112

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    9.7 mm
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; Handle Radius - 92.0 mm | 3.622 in ; Overall Height - 69.0 mm | 2.717 in ; Base Height - 18.5 mm | 0.728 in

498515

Price Range
$258.9754 - $103.5901

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

498491

Price Range
$88.8683 - $48.2428

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

498492

Price Range
$50.7818 - $48.2428

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; Handle Radius - 108.0 mm | 4.252 in ; Overall Height - 79.0 mm | 3.11 in ; Base Height - 51.0 mm | 2.008 in

498498

Price Range
$246.2574 - $133.6826

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel