Quantity | Unit price |
---|---|
10 - 49 | $49.3028 |
50 + | $46.8377 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Stainless Steel |
Material | Stainless Steel |
Mount Type | Threaded Stud |
Thread Material | Stainless Steel |
Base Diameter | 13.5 mm |
Base Diameter | 0.531 in |
Base Height | 31.5 mm |
Base Height | 1.24 in |
Body Diameter | 3.5 mm |
Body Diameter | 0.138 in |
Handle Length | 65.0 mm |
Handle Length | 2.559 in |
Handle Radius | 2.559 in |
Handle Radius | 65.0 mm |
Overall Height | 50.0 mm |
Overall Height | 1.969 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue