Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Thread Size | Colour | Material | Button Color | Thread Length | Handle Style | Handle Radius | View |
---|---|---|---|---|---|---|---|---|---|---|
$1.5602 - $2.874 | Request the lead time here |
M8
|
Black
|
Nylon
|
Orange
|
1.575 in
40.0 mm
|
Angled Arm
|
2.559 in
65.0 mm
|
||
$25.3664 - $26.7015 | Request the lead time here |
M8
|
Black
|
Die Cast Zinc
|
Black
|
0.787 in
20.0 mm
|
Angled Arm
|
2.559 in
65.0 mm
|
||
$1.0691 - $1.9694 | Request the lead time here |
M6
|
Black
|
Nylon
|
Orange
|
0.787 in
20.0 mm
|
Angled Arm
|
1.693 in
43.0 mm
|
||
$19.8103 - $36.4928 | Request the lead time here |
M6
|
Black
|
Die Cast Zinc
|
|
0.787 in
20.0 mm
|
Angled Arm
|
1.654 in
42.0 mm
|
||
$48.4607 - $89.2698 | Request the lead time here |
M12
|
Black
|
Die Cast Zinc
|
|
1.575 in
40.0 mm
|
Angled Arm
|
3.622 in
92.0 mm
|
||
$34.4326 - $63.4285 | Request the lead time here |
M10
|
Black
|
Die Cast Zinc
|
|
1.26 in
32.0 mm
|
Angled Arm
|
3.071 in
78.0 mm
|
||
$45.4921 - $83.8014 | Request the lead time here |
M12
|
Black
|
Die Cast Zinc
|
|
1.26 in
32.0 mm
|
Angled Arm
|
3.622 in
92.0 mm
|
||
$20.7378 - $21.8293 | Request the lead time here |
M6
|
Black
|
Die Cast Zinc
|
|
1.26 in
32.0 mm
|
Angled Arm
|
1.654 in
42.0 mm
|
||
$36.0934 - $66.4878 | Request the lead time here |
M10
|
Black
|
Die Cast Zinc
|
|
1.575 in
40.0 mm
|
Angled Arm
|
3.071 in
78.0 mm
|
||
$28.1721 - $29.6549 | Request the lead time here |
M8
|
Black
|
Die Cast Zinc
|
|
1.26 in
32.0 mm
|
Angled Arm
|
2.559 in
65.0 mm
|
||
$1.0254 - $1.889 | Request the lead time here |
M5
|
Black
|
Nylon
|
Orange
|
0.787 in
20.0 mm
|
Angled Arm
|
1.693 in
43.0 mm
|
||
$26.1577 - $48.1853 | Request the lead time here |
M8
|
Black
|
Die Cast Zinc
|
|
0.984 in
25.0 mm
|
Angled Arm
|
2.559 in
65.0 mm
|
||
$51.0112 - $93.9682 | Request the lead time here |
M12
|
Black
|
Die Cast Zinc
|
|
1.969 in
50.0 mm
|
Angled Arm
|
3.622 in
92.0 mm
|
||
$32.1087 - $59.1475 | Request the lead time here |
M10
|
Black
|
Die Cast Zinc
|
|
0.787 in
20.0 mm
|
Angled Arm
|
3.071 in
78.0 mm
|
||
$30.5639 - $56.3019 | Request the lead time here |
M8
|
Black
|
Die Cast Zinc
|
|
1.969 in
50.0 mm
|
Angled Arm
|
2.559 in
65.0 mm
|
||
$54.3734 - $100.1616 | Request the lead time here |
M12
|
Black
|
Die Cast Zinc
|
|
2.48 in
63.0 mm
|
Angled Arm
|
4.252 in
108.0 mm
|
||
$1.5126 - $2.7865 | 40 In stock |
M8
|
Black
|
Nylon
|
Orange
|
1.181 in
30.0 mm
|
Angled Arm
|
2.559 in
65.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue