Menu Search

Cam Levers - Threaded Stud

In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Body Diameter Mount Type Thread Length Overall Height View
$89.0016 - $98.6168 Request the lead time here
M8
25.0 mm
Screw Mount
20.0 mm
82.0 mm
$108.7168 - $120.4619 Request the lead time here
M10
30.0 mm
Screw Mount
60.0 mm
101.0 mm
$70.3527 - $77.9532 Request the lead time here
M5
16.0 mm
Screw Mount
30.0 mm
63.0 mm
$84.7337 - $93.8878 Request the lead time here
M8
25.0 mm
Screw Mount
25.0 mm
82.0 mm
$72.1931 - $79.9924 Request the lead time here
M5
19.0 mm
Screw Mount
40.0 mm
63.0 mm
$74.4464 - $82.4891 Request the lead time here
M5
16.0 mm
Screw Mount
16.0 mm
63.0 mm
1220695 $111.5503 - $123.6015 Request the lead time here
M10
30.0 mm
Screw Mount
25.0 mm
101.0 mm
$105.2495 - $116.6199 Request the lead time here
M8
30.0 mm
Screw Mount
35.0 mm
101.0 mm
$70.8374 - $78.4902 Request the lead time here
M5
19.0 mm
Screw Mount
25.0 mm
63.0 mm
$104.8021 - $116.1242 Request the lead time here
M8
30.0 mm
Screw Mount
30.0 mm
101.0 mm
$108.7168 - $120.4619 Request the lead time here
M8
30.0 mm
Screw Mount
60.0 mm
101.0 mm
$111.789 - $123.8659 Request the lead time here
M10
30.0 mm
Screw Mount
30.0 mm
101.0 mm
  • of 3
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220734

Price Range
$98.6168 - $89.0016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:60.0 mm | 2.362 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220700

Price Range
$120.4619 - $108.7168

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:16.0 mm | 0.63 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220713

Price Range
$77.9532 - $70.3527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Screw Mount
  • Body Diameter
    16.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220735

Price Range
$93.8878 - $84.7337

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220715

Price Range
$79.9924 - $72.1931

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:16.0 mm | 0.63 in ; Thread Length:16.0 mm | 0.63 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220710

Price Range
$82.4891 - $74.4464

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Screw Mount
  • Body Diameter
    16.0 mm
  • Overall Height
    63.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220695

Price Range
$123.6015 - $111.5503

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220705

Price Range
$116.6199 - $105.2495

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220712

Price Range
$78.4902 - $70.8374

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220704

Price Range
$116.1242 - $104.8021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:60.0 mm | 2.362 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220708

Price Range
$120.4619 - $108.7168

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220696

Price Range
$123.8659 - $111.789

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm