Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Body Diameter | Mount Type | Thread Length | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $9.9833 - $18.3906 | Request the lead time here |
M8
|
|
0.591 in
15.0 mm
|
Threaded Stud
|
0.591 in
15.0 mm
|
1.457 in
37.0 mm
|
||
| $11.6614 - $21.4815 | Request the lead time here |
M10
|
|
0.728 in
18.5 mm
|
Stud
|
1.575 in
40.0 mm
|
1.772 in
45.0 mm
|
||
| $10.1453 - $18.6889 | Request the lead time here |
M8
|
|
0.591 in
15.0 mm
|
Threaded Stud
|
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
||
| $11.6871 - $21.529 | Request the lead time here |
M8
|
|
0.591 in
15.0 mm
|
Threaded Stud
|
1.575 in
40.0 mm
|
1.457 in
37.0 mm
|
||
| $13.8771 - $25.563 | Request the lead time here |
M12
|
|
0.728 in
18.5 mm
|
Stud
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
||
| $12.9305 - $23.8193 | Request the lead time here |
M10
|
3.622 in
92.0 mm
|
0.728 in
18.5 mm
|
Stud
|
0.787 in
20.0 mm
|
1.772 in
45.0 mm
|
||
| $13.294 - $24.4889 | Request the lead time here |
M12
|
|
0.728 in
18.5 mm
|
Stud
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
||
| $10.1951 - $18.7806 | Request the lead time here |
M6
|
|
0.472 in
12.0 mm
|
Threaded Stud
|
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
||
| $10.1453 - $18.6889 | Request the lead time here |
M8
|
|
0.591 in
15.0 mm
|
Threaded Stud
|
0.787 in
20.0 mm
|
1.457 in
37.0 mm
|
||
| $13.4278 - $24.7355 | Request the lead time here |
M10
|
|
0.728 in
18.5 mm
|
Stud
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
||
| $107.822 - $119.4703 | Request the lead time here |
M10
|
4.567 in
116.0 mm
|
1.181 in
30.0 mm
|
Stud
|
1.772 in
45.0 mm
|
3.976 in
101.0 mm
|
||
| $72.9253 - $80.8036 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
2.48 in
63.0 mm
|
||
| $71.0634 - $78.7406 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
2.48 in
63.0 mm
|
||
| $86.1234 - $95.4276 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.228 in
82.0 mm
|
||
| $84.222 - $93.3207 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
3.228 in
82.0 mm
|
||
| 1220697 | $112.2662 - $124.3946 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
3.976 in
101.0 mm
|
|
| $88.0101 - $97.5182 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.228 in
82.0 mm
|
||
| $69.7935 - $77.3335 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.63 in
16.0 mm
|
2.48 in
63.0 mm
|
||
| $86.9933 - $96.3914 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.228 in
82.0 mm
|
||
| $85.5641 - $94.8079 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.228 in
82.0 mm