| Quantity | Unit price |
|---|---|
| 1 - 9 | $24.8184 |
| 10 - 49 | $14.1819 |
| 50 + | $13.4729 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Material | Glass Filled Nylon |
| Mount Type | Stud |
| Body Diameter | 18.5 mm |
| Body Diameter | 0.728 in |
| Body Height | 1.85 in |
| Body Height | 47.0 mm |
| Overall Height | 45.0 mm |
| Overall Height | 1.772 in |
| Thread Length | 50.0 mm |
| Thread Length | 1.969 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue