Menu Search

Cam Levers - Threaded Stud

In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Body Diameter Mount Type Thread Length Overall Height View
$9.9833 - $18.3906 Request the lead time here
M8
15.0 mm
Threaded Stud
15.0 mm
37.0 mm
$11.6614 - $21.4815 Request the lead time here
M10
18.5 mm
Stud
40.0 mm
45.0 mm
$10.1453 - $18.6889 Request the lead time here
M8
15.0 mm
Threaded Stud
30.0 mm
37.0 mm
$11.6871 - $21.529 Request the lead time here
M8
15.0 mm
Threaded Stud
40.0 mm
37.0 mm
$13.8771 - $25.563 Request the lead time here
M12
18.5 mm
Stud
50.0 mm
45.0 mm
$12.9305 - $23.8193 Request the lead time here
M10
92.0 mm
18.5 mm
Stud
20.0 mm
45.0 mm
$13.294 - $24.4889 Request the lead time here
M12
18.5 mm
Stud
30.0 mm
45.0 mm
$10.1951 - $18.7806 Request the lead time here
M6
12.0 mm
Threaded Stud
20.0 mm
28.0 mm
$10.1453 - $18.6889 Request the lead time here
M8
15.0 mm
Threaded Stud
20.0 mm
37.0 mm
$13.4278 - $24.7355 Request the lead time here
M10
18.5 mm
Stud
30.0 mm
45.0 mm
$107.822 - $119.4703 Request the lead time here
M10
116.0 mm
30.0 mm
Stud
45.0 mm
101.0 mm
$72.9253 - $80.8036 Request the lead time here
M5
19.0 mm
Screw Mount
50.0 mm
63.0 mm
$71.0634 - $78.7406 Request the lead time here
M6
19.0 mm
Screw Mount
30.0 mm
63.0 mm
$86.1234 - $95.4276 Request the lead time here
M6
25.0 mm
Screw Mount
50.0 mm
82.0 mm
$84.222 - $93.3207 Request the lead time here
M8
25.0 mm
Screw Mount
30.0 mm
82.0 mm
1220697 $112.2662 - $124.3946 Request the lead time here
M10
30.0 mm
Screw Mount
35.0 mm
101.0 mm
$88.0101 - $97.5182 Request the lead time here
M6
25.0 mm
Screw Mount
60.0 mm
82.0 mm
$69.7935 - $77.3335 Request the lead time here
M6
19.0 mm
Screw Mount
16.0 mm
63.0 mm
$86.9933 - $96.3914 Request the lead time here
M8
25.0 mm
Screw Mount
50.0 mm
82.0 mm
$85.5641 - $94.8079 Request the lead time here
M6
25.0 mm
Screw Mount
40.0 mm
82.0 mm
  • of 3
Cam Lever - Body Diameter:15.0 mm | 0.591 in ; Thread Length:15.0 mm | 0.591 in ; Overall Height - 37.0 mm | 1.457 in ; ; Mount Type - Threaded Stud

496360

Price Range
$18.3906 - $9.9833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Body Height
    38.0 mm
Cam Lever - Body Diameter:18.5 mm | 0.728 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 45.0 mm | 1.772 in ; ; Mount Type - Stud

496369

Price Range
$21.4815 - $11.6614

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Body Height
    47.0 mm
Cam Lever - Body Diameter:15.0 mm | 0.591 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 37.0 mm | 1.457 in ; ; Mount Type - Threaded Stud

496363

Price Range
$18.6889 - $10.1453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Body Height
    38.0 mm
Cam Lever - Body Diameter:15.0 mm | 0.591 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 37.0 mm | 1.457 in ; ; Mount Type - Threaded Stud

496364

Price Range
$21.529 - $11.6871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Body Height
    38.0 mm
Cam Lever - Body Diameter:18.5 mm | 0.728 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 45.0 mm | 1.772 in ; ; Mount Type - Stud

496373

Price Range
$25.563 - $13.8771

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Body Height
    47.0 mm
Cam Lever - Body Diameter:18.5 mm | 0.728 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 45.0 mm | 1.772 in ; Overall Length - 92.0 mm | 3.622 in ; Mount Type - Stud

496367

Price Range
$23.8193 - $12.9305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    PA
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Body Height
    47.0 mm
Cam Lever - Body Diameter:18.5 mm | 0.728 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 45.0 mm | 1.772 in ; ; Mount Type - Stud

496372

Price Range
$24.4889 - $13.294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Body Height
    47.0 mm
Cam Lever - Body Diameter:12.0 mm | 0.472 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 28.0 mm | 1.102 in ; ; Mount Type - Threaded Stud

496356

Price Range
$18.7806 - $10.1951

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    12.0 mm
  • Body Height
    29.0 mm
Cam Lever - Body Diameter:15.0 mm | 0.591 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 37.0 mm | 1.457 in ; ; Mount Type - Threaded Stud

496361

Price Range
$18.6889 - $10.1453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Body Height
    38.0 mm
Cam Lever - Body Diameter:18.5 mm | 0.728 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 45.0 mm | 1.772 in ; ; Mount Type - Stud

496368

Price Range
$24.7355 - $13.4278

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Body Height
    47.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:45.0 mm | 1.772 in ; Overall Height - 101.0 mm | 3.976 in ; Overall Length - 116.0 mm | 4.567 in ; Mount Type - Stud

1220699

Price Range
$119.4703 - $107.822

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc Alloy
  • Mount Material
    Stainless Steel
  • Mount Type
    Stud
  • Body Diameter
    30.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220716

Price Range
$80.8036 - $72.9253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220721

Price Range
$78.7406 - $71.0634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220731

Price Range
$95.4276 - $86.1234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220736

Price Range
$93.3207 - $84.222

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220697

Price Range
$124.3946 - $112.2662

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:60.0 mm | 2.362 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220732

Price Range
$97.5182 - $88.0101

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:16.0 mm | 0.63 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220718

Price Range
$77.3335 - $69.7935

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220739

Price Range
$96.3914 - $86.9933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220730

Price Range
$94.8079 - $85.5641

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm