Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
$0.9798 - $1.0315 Request the lead time here
Standard
M20
Blue
$0.448 - $0.4715 70 In stock
Standard
M12
Grey
$1.6527 - $3.0446 70 In stock
Standard
M25
Grey
$2.6554 - $2.9423 39 In stock
Standard
M32
Black
$0.6943 - $0.7308 54 In stock
Standard
M16
Black
$0.8977 - $1.6539 67 In stock
Standard
M20
Grey
$8.5282 - $15.7099 10 In stock
Standard
M63
Grey
$2.0205 - $2.1267 70 In stock
Standard
M25
Grey
$3.12 - $3.457 35 In stock
Standard
M32
Black
$2.6334 - $2.918 Request the lead time here
Multi Slot
M25
Grey
$1.1423 - $2.1043 Request the lead time here
Standard
1/2 in
Grey
$5.3885 - $5.9706 Request the lead time here
Multi Slot
M32
Grey
$2.694 - $2.985 Request the lead time here
Standard
1.000 in
Black
$80.9693 - $89.7168 1 In stock
ATEX
M63
Black
$2.0426 - $3.7626 Request the lead time here
Multi Slot
M12
Grey
$12.1971 - $13.5149 Request the lead time here
Multi Slot
M40
Black
$1.0601 - $1.953 66 In stock
Standard
M20
Grey
$0.4409 - $0.8121 117 In stock
Standard
M12
Black
$0.8977 - $1.6539 Request the lead time here
Standard
PG 11
Black
$1.8805 - $2.0836 Request the lead time here
Standard
3/4 in
Black
  • of 10
Cable Gland - Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Blue

467251-B

Price Range
$1.0315 - $0.9798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
  • Maximum Compatible Cable Diameter
    9.0 mm
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Grey

467273

Price Range
$0.4715 - $0.448

Stock Levels
70 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    2.0 - 5.0 mm
  • Maximum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Grey

467287

Price Range
$3.0446 - $1.6527

Stock Levels
70 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    9.0 - 16.0 mm
  • Maximum Compatible Cable Diameter
    16.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in ; Mounting Thread Length 11.0 mm | 0.433 in ; Black

467263

Price Range
$2.9423 - $2.6554

Stock Levels
39 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Maximum Compatible Cable Diameter
    18.0 mm
Cable Gland - Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467305

Price Range
$0.7308 - $0.6943

Stock Levels
54 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    2.0 - 6.0 mm
  • Maximum Compatible Cable Diameter
    6.0 mm
Cable Gland - Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Grey

467281

Price Range
$1.6539 - $0.8977

Stock Levels
67 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
  • Maximum Compatible Cable Diameter
    9.0 mm
Cable Gland - Compatible Cable Diameter Range 29.0 - 35.0 mm | 1.142 - 1.378 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Grey

467301

Price Range
$15.7099 - $8.5282

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    29.0 - 35.0 mm
  • Maximum Compatible Cable Diameter
    35.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467336

Price Range
$2.1267 - $2.0205

Stock Levels
70 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Maximum Compatible Cable Diameter
    18.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 20.0 mm | 0.512 - 0.787 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467317

Price Range
$3.457 - $3.12

Stock Levels
35 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    13.0 - 20.0 mm
  • Maximum Compatible Cable Diameter
    20.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 17.0 mm | 0.354 - 0.669 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Grey

550930

Price Range
$2.918 - $2.6334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Multi Slot
  • Material
    Nylon 6/6;EPDM
  • Compatible Cable Diameter Range
    9.0 - 17.0 mm
  • Maximum Compatible Cable Diameter
    17.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 13.0 mm | 0.512 in ; Grey

467356

Price Range
$2.1043 - $1.1423

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Maximum Compatible Cable Diameter
    12.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 21.0 mm | 0.512 - 0.827 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Grey

550937

Price Range
$5.9706 - $5.3885

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Multi Slot
  • Material
    Nylon 6/6;EPDM
  • Compatible Cable Diameter Range
    13.0 - 21.0 mm
  • Maximum Compatible Cable Diameter
    21.0 mm
Cable Gland - Compatible Cable Diameter Range 18.0 - 25.0 mm | 0.709 - 0.984 in ; Mounting Thread Length 16.0 mm | 0.63 in ; Black

467352

Price Range
$2.985 - $2.694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    18.0 - 25.0 mm
  • Maximum Compatible Cable Diameter
    25.0 mm
Cable Gland - Compatible Cable Diameter Range 34.0 - 48.0 mm | 1.339 - 1.89 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

551800

Price Range
$89.7168 - $80.9693

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Gland Form
    ATEX
  • Material
    Nylon
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21
  • Compatible Cable Diameter Range
    34.0 - 48.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Grey

550911

Price Range
$3.7626 - $2.0426

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Multi Slot
  • Material
    Nylon 6/6;EPDM
  • Compatible Cable Diameter Range
    3.0 - 7.0 mm
  • Maximum Compatible Cable Diameter
    7.0 mm
Cable Gland - Compatible Cable Diameter Range 16.0 - 28.0 mm | 0.63 - 1.102 in ; Mounting Thread Length 12.0 mm | 0.472 in ; Black

550944

Price Range
$13.5149 - $12.1971

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Multi Slot
  • Material
    Nylon 6/6;EPDM
  • Compatible Cable Diameter Range
    16.0 - 28.0 mm
  • Maximum Compatible Cable Diameter
    28.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467330

Price Range
$1.953 - $1.0601

Stock Levels
66 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Maximum Compatible Cable Diameter
    12.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467242

Price Range
$0.8121 - $0.4409

Stock Levels
117 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Maximum Compatible Cable Diameter
    6.5 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467207

Price Range
$1.6539 - $0.8977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 7.0 mm
  • Maximum Compatible Cable Diameter
    7.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467351

Price Range
$2.0836 - $1.8805

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    9.0 - 16.0 mm
  • Maximum Compatible Cable Diameter
    16.0 mm