Menu Search

Cable Gland M25 9.0 mm 16.0 mm PA Grey

This cable gland is ideal for use on electrical cabinets to provide strain relief and protect the cable from movement during application. Manufactured in grey with an IP68 rating (when used with our range of locknuts and sealing washers, ordered separately) and for use with a metric thread. Rated to UL94 V-2.
Item code:

467287

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $2.8699
50 - 249 $1.64
250 + $1.5579
Standard pack: 50

Order in multiple of 50

Total price

$14.35

5 x $2.8699

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Gland Form Standard
Material PA
Maximum Compatible Cable Diameter 16.0 mm
Minimum Compatible Cable Diameter 9.0 mm
Mounting Thread Length 10.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us